(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
DC Propeller Fan, MD (MDS) Series
Oriental Motor
[Features]
· DC fan with high airflow optimal for ventilation cooling for cooling the inside of a device.
- A varied line-up of products is available, including models with alarm features.
Days to Ship: | Same day or more |
---|
Show Stock Products
DC Power Input Variable-Speed Propeller Fan, MDV Series
Oriental Motor
Supports PWM control to adjust the fan's rotational speed. Rotational speed outputted via pulse signal for operational monitoring.
[Features]
- A DC propeller fan with adjustable rotational speed.
- Alter the speed with a PWM control circuit (sold separately).
Rotational speed adjustable with PWM control.
- Rotational speed changes according to the duty ratio of the output pulse signal.
- Freely adjust airflow and static pressure, enabling quiet operation and less power usage.
- Rotational speed output via pulse signal.
- Fan outputs an external pulse signal whenever it is rotating.
- Pulse signal can be read via an externally installed detection circuit*, making it possible to monitor the operational state of the fan.
- Must be purchased separately by the customer.
Days to Ship: | 8 Days or more |
---|
Oriental Motor
[Features]
· This AC-powered blower is optimal for localized cooling due to its ability to produce a strong local wind.
· Can also be used for cooling equipment through which air does not easily pass.
Days to Ship: | 8 Days or more |
---|
DC Propeller Fan with Low Rotation Speed Alarm, MDA Series
Oriental Motor
[Features]
· Quickly reports any decrease in fan rotational speed.
· The MDA series has a built-in alarm circuit which informs the host controller when rotational speed is reduced.
· Quickly reports any reduction in fan cooling potential attributable to the fan's useful life or the infiltration of contaminants.
· As a result, this product contributes to enhanced equipment reliability.
Days to Ship: | 16 Days or more |
---|
AC Fan 09225PB [Previously 3610PS]
MinebeaMitsumi
An internal cooling motor that externally discharges heat generated inside of computers and OA equipment with air force generated by rotating the fan (blades). High-end type fan motor using ball bearings made by MinebeaMitsumi with a long life sleeve.
Days to Ship: | 8 Days or more |
---|
AC Fan 11925PB [Previously 4710PS]
MinebeaMitsumi
An internal cooling motor that externally discharges heat generated inside of computers and OA equipment with air force generated by rotating the fan (blades). High-end type fan motor using ball bearings made by MinebeaMitsumi with a long life sleeve.
Days to Ship: | 8 Days or more |
---|
Oriental Motor
[Features]
- A cross flow fan for AC power supplies that blows wind evenly over a wide area and is optimal for cooling circuit boards.
· The shape is rectangular and compact, so installation is simple.
Days to Ship: | 8 Days or more |
---|
Oriental Motor
[Features]
- A cross-flow fan for use with a DC power supply. Delivers a wide, uniform jet of air; ideal for cooling circuit boards.
- Rectangular and compact for easy installation.
Days to Ship: | 21 Days or more |
---|
DC Power Input Waterproof Fan, MDP Series
Oriental Motor
Compatible with IEC standard IP55 and can be used in areas affected by moisture. Includes a stop sensor which outputs a signal when the fan stops.
[Features]
· This is an IEC standard IP55-compatible fan motor which can be used in areas affected by moisture.
Includes a stop sensor which outputs a signal when the fan stops.
· Protection class IP55.
· This is a fan motor which can be used in areas affected by moisture.
· Compatible with IEC standard IP55.
· IP55: Complete protection from water jets
· The structure is designed to be waterproof.
· Electrically live parts have been molded using resin.
· A signal is output when the fan stops.
· A sensor signal is output when fan rotation ceases for any reason (infiltration of foreign objects, etc.)
· Offers protection in case of a fan malfunction, allowing the issue to be dealt with before equipment is damaged.
Days to Ship: | 16 Days or more |
---|
Oriental Motor
[Features]
Product integrates fan with cover, filter media, frame and finger guard. *Please check the manufacturers website for specifications pertaining to model numbers which are not given in the catalog.
Days to Ship: | 8 Days or more |
---|
EIA Rack Panel with Fan Motor, HSP Series
Takachi Electronics Enclosure
EIA Rack Panel with Fan Motor (HSP)
[Features]
- Mount to the front or back of the rack to agitate the air inside the rack and prevent the interior from overheating.
- The discharge type disperses heat outside the rack and helps protect equipment inside.
- HSP-44P, 88P use 12 VDC specifications.
- For 100 VAC power supply input, please use the dedicated AC adapter (AKSW-12).
- For HSP-133, use products that are meant for PSE, and for HSP-44P, 88P use non-PSE products.
Days to Ship: | 8 Days or more |
---|
AC small type propeller fan MU series
Oriental Motor
[Features]
· AC fan with high airflow optimal for "ventilation cooling" for cooling the entire inside of a device.
・This small-type model features a complete product lineup.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
AC Large Propeller Fan (variable speed), MRS Series
Oriental Motor
[Features]
· AC fan with high airflow optimal for ventilation cooling for cooling the inside of a device.
- A varied line-up of products is available, including models with alarm features.
Days to Ship: | 8 Days or more |
---|
AC Thin Propeller Fan, MS Series
Oriental Motor
[Features]
· "Thin form" AC fan with high airflow optimal for ventilation cooling of the entire inside of a device.
Days to Ship: | 8 Days or more |
---|
Oriental Motor
[Features]
· This DC-powered blower is optimal for localized cooling due to its ability to produce a strong local wind.
· Can also be used for cooling equipment through which air does not easily pass.
Days to Ship: | 8 Days or more |
---|
DC Long-Life Propeller Fan, MDE Series
Oriental Motor
This is a DC propeller fan with a life expectancy of 100, 000 hours.
[Features]
· The expected lifespan of 100, 000 hours indicates that more than 90% of all fans meet the following criteria when operated at an ambient temperature of 60°C.
· Criteria: Rotational speed (at rated voltage).
· At least 70% of rating.
· Input current (at rated voltage).
· Within 130% of rating.
Days to Ship: | 8 Days or more |
---|
Oriental Motor
[Features]
Ideal for dealing with board internal condensation and humidity as well as freezing/low temperatures. Especially useful for dealing with cold winters. For more information, please refer to "Product Features 1" in the catalog.
Days to Ship: | 21 Days or more |
---|
High-Efficiency, Square AC Blower MBS Series
Oriental Motor
Square blower with a high-efficiency, low-noise, low-vibration design.
[Features]
• While advancing performance as a high-efficiency, low-vibration blower, it also achieves ease of use through simple mounting and simple connections.
[High-Efficiency Low-Noise Design]
• With new motor development and the runner outlook, it achieves high efficiency and low noise.
[Easy-to-Use Shape]
• Achieves an easy-to-use size and shape, as an equipment-embedded blower. In addition, the exhaust port is positioned centered on the mounting angle.
[Low-Noise Design]
• The motor magnetic design and rotor runner optimal design achieve lower vibrations than equivalent conventional products.
[Long-Life Design]
• Bearing grease was reworked, to achieve a long life that is double that of conventional parts. It has an operating temperature range of -10°C to +60°C.
[Breeze Control Louver]
• In cooling applications with the blower, please use the breeze control louver accessory. Without the breeze control louver, wind flowing alongside the exhaust port is exhausted at an angle. When using cooling with the blower and other blower directionality, we recommend mounting a blower to the breeze control louver to correct the wind flow.
[Simple Mounting Direction Freedom]
• Since the blower casing is directly mounted, mounting is simple. In addition, there are no limits on the mounting direction, allowing for mounting in any direction.
[Simple Connection]
• The connector connections reduce the time required for connection work. Since the condenser is already positioned and connected to the blower, all you need to do is insert the cable with the connector, and connect to the power supply. In addition, since the connector can be unplugged when the blower is being replaced, maintenance is simple.
Days to Ship: | 21 Days or more |
---|
AC Fan 06030PB [Previously 2412PS]
MinebeaMitsumi
An internal cooling motor that externally discharges heat generated inside of computers and OA equipment with air force generated by rotating the fan (blades). High-end type fan motor using ball bearings made by MinebeaMitsumi with a long life sleeve.
Days to Ship: | 8 Days or more |
---|
AC Fan 08025MB [Previously 3110MS]
MinebeaMitsumi
An internal cooling motor that externally discharges heat generated inside of computers and OA equipment with air force generated by rotating the fan (blades). High-end type fan motor using ball bearings made by MinebeaMitsumi with a long life sleeve.
Days to Ship: | 8 Days or more |
---|
AC Fan 08038PB [Previously 3115PS]
MinebeaMitsumi
An internal cooling motor that externally discharges heat generated inside of computers and OA equipment with air force generated by rotating the fan (blades). High-end type fan motor using ball bearings made by MinebeaMitsumi with a long life sleeve.
Days to Ship: | 8 Days or more |
---|
AC Fan 11938MB [Previously 4715MS]
MinebeaMitsumi
An internal cooling motor that externally discharges heat generated inside of computers and OA equipment with air force generated by rotating the fan (blades). High-end type fan motor using ball bearings made by MinebeaMitsumi with a long life sleeve.
Days to Ship: | 8 Days or more |
---|
AC Fan 11938SB [Previously 4715HS]
MinebeaMitsumi
An internal cooling motor that externally discharges heat generated inside of computers and OA equipment with air force generated by rotating the fan (blades). High-end type fan motor using ball bearings made by MinebeaMitsumi with a long life sleeve.
Days to Ship: | 8 Days or more |
---|
AC Fan 11938TB Metal Blades [Previously 4715TS]
MinebeaMitsumi
An internal cooling motor that externally discharges heat generated inside of computers and OA equipment with air force generated by rotating the fan (blades). High-end type fan motor using ball bearings made by MinebeaMitsumi with a long life sleeve.
Days to Ship: | 8 Days or more |
---|
AC Fan 15038PB Plastic Blades [Previously 5915PC]
MinebeaMitsumi
An internal cooling motor that externally discharges heat generated inside of computers and OA equipment with air force generated by rotating the fan (blades). High-end type fan motor using ball bearings made by MinebeaMitsumi with a long life sleeve.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Type |
Size |
Thickness |
Input voltage |
Sensor output |
Application |
Representative standards |
Maximum Air Flow (AC Input Voltage, when 50 Hz)(m3/min) |
Maximum Air Flow (AC Input Voltage, when 60Hz)(m3/min) |
Maximum air flow (DC input voltage)(m3/min) |
Volume (AC input voltage, 50 Hz)(dB) |
Volume (AC input voltage, 60Hz)(dB) |
Volume (DC input voltage)(dB) |
Maximum Static Pressure (AC Input Voltage, 50 Hz)(Pa) |
Maximum Static Pressure (AC Input Voltage, 60Hz)(Pa) |
Maximum static pressure (DC input voltage)(Pa) |
| |||||||||||||||||||||||||
Brand | Oriental Motor | Oriental Motor | Oriental Motor | Oriental Motor | MinebeaMitsumi | MinebeaMitsumi | Oriental Motor | Oriental Motor | Oriental Motor | Oriental Motor | Takachi Electronics Enclosure | Oriental Motor | Oriental Motor | Oriental Motor | Oriental Motor | Oriental Motor | Oriental Motor | Oriental Motor | MinebeaMitsumi | MinebeaMitsumi | MinebeaMitsumi | MinebeaMitsumi | MinebeaMitsumi | MinebeaMitsumi | MinebeaMitsumi |
Product Series | |||||||||||||||||||||||||
CAD |
| ||||||||||||||||||||||||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 16 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 21 Days or more | 16 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 21 Days or more | 21 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Type | DC fan | DC fan | Blower | DC fan | AC fan | AC fan | Others | Others | DC fan | AC fan | AC fan | AC fan | AC fan | AC fan | Blower | DC fan | AC fan | Blower | AC fan | AC fan | AC fan | AC fan | AC fan | AC fan | AC fan |
Size | 60x60 / 80x80 / 92x92 / 120x120 / Φ 172 / Others | 60x60 / 92x92 / 120x120 | Others | 80x80 / 92x92 / 120x120 / Others | 92x92 | 120x120 | Others | Others | 80x80 / 120x120 | 92x92 / 120x120 | Others | 80x80 / 92x92 / Others | 160x160 / Others | Others | Others | 120x120 / Φ 172 / Others | 80x80 / 120x120 | Others | 60x60 | 80x80 | 80x80 | 120x120 | 120x120 | 120x120 | Others |
Thickness | 10mm / 25mm / 38mm / Others | 25mm / 38mm | Others | 25mm / 38mm / Others | 25mm | 25mm | Others | Others | 25mm / 38mm | 25mm / 38mm | 38mm | 25mm / 38mm / Others | Others | Others | Others | 25mm / Others | 25mm | Others | Others | 25mm | 38mm | 38mm | 38mm | 38mm | 38mm |
Input voltage | DC12V / DC24V | DC24V | AC100V / Others | DC12V / DC24V | AC100V / AC200V / Others | AC100V / Others | Others | DC24V | DC24V | AC100V / AC200V / Others | AC100V | AC100V / AC200V / Others | AC100V / Others | AC100V / AC200V | DC24V | DC12V / DC24V | AC100V / AC200V | AC100V / AC200V / Others | AC100V | AC100V | AC100V / AC200V / Others | AC100V / Others | AC100V / AC200V | AC100V / AC200V | AC100V / Others |
Sensor output | None / Pulse output / Suspend output | Pulse output | - | Suspend output | None | None | - | None | Suspend output | - | None | - | None / Suspend output | - | None / Suspend output | Suspend output | - | - | None | None | None | None | None | None | None |
Application | - | - | - | - | Standard (general purpose) | Standard (general purpose) | - | - | Waterproof | - | Standard (general purpose) | - | - | - | - | Long life | - | - | Standard (general purpose) | Standard (general purpose) | Standard (general purpose) | Standard (general purpose) | Standard (general purpose) | Standard (general purpose) | Standard (general purpose) |
Representative standards | CE / UL / TUV / CSA | UL / TUV / CSA | CE / UL / CSA | CE / UL / TUV / CSA | - | - | CE / UL / CSA | - | UL / TUV / CSA | - | - | PSE / CE / UL / CSA | CE / UL / CSA | PSE | - | CE / UL / TUV / CSA | UL / CSA | CE / UL / CSA | - | - | - | - | - | - | - |
Maximum Air Flow (AC Input Voltage, when 50 Hz)(m3/min) | - | - | 0.21(AC100V) ~ 8.0(AC200V) | - | 0.8 | 1.8 | 3.4 ~ 6.0(AC200V), 6.2(AC230V) | - | - | 0.14 ~ 2.9(AC220V, AC230V) | - | 0.35 ~ 2.7 | 4.5 ~ 21 | 2.8 | - | - | - | 5.1 ~ 6.9 | 0.2 | 0.57 | 0.75 | 2.5 | 2.6 | 2.8 | 5 |
Maximum Air Flow (AC Input Voltage, when 60Hz)(m3/min) | - | - | 0.24(AC100V), 0.25(AC110, 115V) ~ 9.0(AC200, 230V) | - | 0.98 | 2 | 3.7(AC100V), 4.0(AC110V), 4.1(AC115V) ~ 6.2(AC200V), 6.6(AC220V), 6.8(AC230V) | - | - | 0.17 ~ 3.3(AC230V) | - | 0.45 ~ 3 | 4.6(AC200V), 5.0(AC220V, AC230V) ~ 24.0(AC200V), 25.0(AC220V, AC230V) | 3.1 | - | - | - | 6 ~ 8.1 | 0.26 | 0.68 | 0.9 | 2.9 | 3 | 3.3 | 6 |
Maximum air flow (DC input voltage)(m3/min) | 0.18 ~ 9.9 | 1.21 to 0.36 ~ 6.35 | - | 0.5 ~ 5.8 | - | - | - | 3 ~ 5.2 | 1.03 ~ 2.8 | - | 2.98 | - | - | - | 1.45 ~ 3 | 2.7 ~ 6.4 | - | - | - | - | - | - | - | - | - |
Volume (AC input voltage, 50 Hz)(dB) | - | - | 33(AC100V) ~ 76(AC200V) | - | 33.5 ~ 34 | 34 | 58 ~ 60(AC200V), 61(AC230V) | - | - | 36 ~ 51(AC220V, AC230V) | - | 24 ~ 44(AC220V), 45(AC230V) | 48 ~ 58 | 43 | - | - | - | 67 ~ 71 | 28 | 24 | 33 | 37 | 40 | 46 | 52 |
Volume (AC input voltage, 60Hz)(dB) | - | - | 33(AC100V), 38(AC110V), 40(AC115V) ~ 80(AC200, 230V) | - | 38 ~ 39 | 38 | 60(AC100V), 62(AC110V), 63(AC115V) ~ 63(AC200V), 64(AC220V, AC230V) | - | - | 40 ~ 55(AC230V) | - | 28 ~ 46 | 49(AC200V), 51(AC220V, AC230V) ~ 62(AC200V, AC220V), 63(AC230V) | 48 | - | - | - | 70 ~ 74 | 29 | 31 | 38 | 41 | 44 | 50 | 56 |
Volume (DC input voltage)(dB) | 18 ~ 66 | 43 to 14 ~ 64 | - | 30 ~ 49 | - | - | - | 60 | 29 ~ 39 | - | - | - | - | - | 51 ~ 58 | 46 ~ 49 | - | - | - | - | - | - | - | - | - |
Maximum Static Pressure (AC Input Voltage, 50 Hz)(Pa) | - | - | 37(AC100V) ~ 490(AC200, 230V) | - | 43.1 ~ 43.2 | 41.2 | 74 ~ 88(AC200V), 92(AC230V) | - | - | 24 ~ 90 | - | 20 ~ 81 | 92 ~ 310(AC200V), 320(AC220V) | 77 | - | - | - | 320 ~ 420 | 13.7 | 39 | 34.4 | 63.8 ~ 64.7 | 94 | 88 | 156.9 ~ 157 |
Maximum Static Pressure (AC Input Voltage, 60Hz)(Pa) | - | - | 53(AC100V), 55(AC110, 115V) ~ 686(AC200, 230V) | - | 60.8 ~ 60.9 | 41.2 | 103(AC100V), 106(AC110V, AC115V) ~ 127(AC200V), 132(AC220V, AC230V) | - | - | 33 ~ 92 | - | 27 ~ 81 | 81(AC200V), 107(AC220V), 109(AC230V) ~ 360(AC200V), 390(AC220V), 410(AC230V) | 82 | - | - | - | 470 ~ 600 | 22.6 | 55 | 49.1 | 70.7 ~ 76.4 | 100 | 100 | 215.8 |
Maximum static pressure (DC input voltage)(Pa) | 16 ~ 360 | 105 to 9.4 ~ 360 | - | 49 ~ 135 | - | - | - | 83 ~ 98 | 35.3 ~ 70.4 | - | - | - | - | - | 196 ~ 372 | 70 ~ 137.2 | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy