(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Cable Clamp with Urethane to Save Space
MISUMI
Space-saving compatible parts which are 20 mm thick
Days to Ship: | Same day or more |
---|
Show Stock Products
Days to Ship: | 8 Days or more |
---|
Space-saving Stainless Steel Cable Enclosure with Urethane Cover
MISUMI
Introducing cable clamp made of stainless steel.
Days to Ship: | 8 Days or more |
---|
Stainless Steel Large Cable Clamp with Urethane Cover
MISUMI
Added a type with more height and same thickness.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | Same day or more |
---|
Show Stock Products
Days to Ship: | 8 Days or more |
---|
Shinohara Electric
Use the cable pull-through clamp for supporting cables on the inside of cable entry apertures.
[Features]
· Cables can be supported easily.
· The task of securing the cable is completed by simply sandwiching the cable, that is inserted through the entry aperture, between the packing and securing the clamp body to the cabinet with screws.
· A wide cable-insertion aperture provides excellent workability.
· Improved workability due to not requiring the use of conventional filling materials.
· Soft urethane foam prevents the intrusion of external dust and foreign material.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
|
|
| |||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Shinohara Electric |
Product Series | Space-saving Stainless Steel Cable Enclosure with Urethane Cover | ||||||
CAD |
|
|
|
| |||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy