(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Takachi Electronics Enclosure
Tilt leg (TL)
[Features]
· EPDM (gray color) is resistant to color migration.
· EPDM (black) is subject to color migration. Please take note of this.
Days to Ship: | Same day or more |
---|
Show Stock Products
Days to Ship: | 12 Days or more |
---|
Shinohara Electric
Use the standpipes as mounting stands for operation panels, instrument panels, control panels, etc.
[Features]
· Standard products are available for immediate delivery.
· No need to go through the conventional creation and arrangement of drawings.
· We also produce non-standard products for quick delivery.
Days to Ship: | 26 Days or more |
---|
Takachi Electronics Enclosure
[Features]
· CT tilt leg.
For complete product overview and details on Tilt leg - CT Series see the sections below:
Days to Ship: | 9 Days or more |
---|
Takachi Electronics Enclosure
Tilt stand, (TI)
[Features]
· Optional component for inclining the case or box.
Days to Ship: | 8 Days or more |
---|
SL Type Dedicated Accessories: CT Type Tilt Stand
Takachi Electronics Enclosure
Accessories for tilting the box at an angle
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Application |
Dimension/Width (mm)(mm) |
Dimension/Height (mm)(mm) |
Dimension/Depth (mm)(mm) |
| ||||||
Brand | Takachi Electronics Enclosure | MISUMI | Shinohara Electric | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure |
Product Series | ||||||
CAD |
|
|
|
|
| |
Days to Ship |
Same day or more
Show Stock Products | 12 Days or more | 26 Days or more | 9 Days or more | 8 Days or more | 8 Days or more |
Application | Other | Stand | Stand | Other | Stand | Stand |
Dimension/Width (mm)(mm) | 17.6 | 250 ~ 300 | 300 ~ 350 | 22 | 70 | 103.5 ~ 255.5 |
Dimension/Height (mm)(mm) | 46 | 300 to 790 ~ 800 to 1200 | 800 ~ 1000 | 50 | - | 50 ~ 60 |
Dimension/Depth (mm)(mm) | 35.5 | 250 ~ 300 | 300 ~ 350 | 30 | 45 | 8 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy