(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electrical Enclosure Mounting Brackets

Mounting brackets are hardware products used to attach electrical wiring and switches to walls and studs during building construction and interior work. They are available in different shapes depending on where they are mounted and the objects they hold. Mounting brackets include connecting b ...Readmore

Mounting brackets are hardware products used to attach electrical wiring and switches to walls and studs during building construction and interior work. They are available in different shapes depending on where they are mounted and the objects they hold. Mounting brackets include connecting brackets that are assembled at the time of construction, metallic belts that attach to a pre-existing hardware pole, etc. Brackets are made of steel material that can sufficiently bear the weight of power distribution boards and other objects that are mounted; for outdoor applications, brackets are made of stainless steel or FRP, a composite of glass fiber and heat-hardening resin material, to prevent rust and corrosion. Other types of brackets improve workability during installation work and include accessory parts with drilled screw holes, screw-mount plates with long, slim holes for sliding, pipe-mount saddle brackets that can be mounted with an instant adhesive, and more.  ▲ Close

Days to Ship
  • All
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
  • 13 Days or Less
  • 14 Days or Less
  • 15 Days or Less
  • Mounting Bracket, CK Series

    Mounting Bracket, CK Series【2-100 Pieces Per Package】

    Takachi Electronics Enclosure

    [Features]· Mounting bracketFor complete product overview and details on Mounting Bracket, CK Series see the sections below:

    • Volume Discount
    CAD :
    2D
    Days to Ship: 8 Days or more
  • ABC Parts (Auxiliary Bracket)

    ABC Parts (Auxiliary Bracket)【1-100 Pieces Per Package】

    Shinohara Electric

    • Applications:Use together with ABC channel. Use as an auxiliary mounting fitting for equipment, wiring ducts, and terminal blocks, etc.

    • Volume Discount
    Days to Ship: 6 Days or more
  • SSB/SSM Model Dedicated Accessory, Mounting Base

    SSB/SSM Model Dedicated Accessory, Mounting Base

    MISUMI

    SSB / SSM-model dedicated mounting base.

    • Volume Discount
    • Steel
    • Fixed Size
    • Hole Machining
    • Web Box
    Days to Ship: 10 Days or more
  • Collar

    Collar【50-200 Pieces Per Package】

    Kameda Denki

    An auxiliary collar for tightening U fixtures.[Features]- A high-strength spacer for equipment mounting/installation.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Mini Bracket, Switch Mount, ZK

    Mini Bracket, Switch Mount, ZK【10 Pieces Per Package】

    Kameda Denki

    The ZK series of brackets is used to mount switches and volume controls.[Features]- A total of five different switch mounting hole sizes are provided: 9 φ, 13 φ, 22 φ, 25 φ, and 30 φ, providing compatibility with all switches and volume controls.- Each size supports both one mounting point and two mounting points; multiple mounting points of three or more are also supported by combining multiple instances of the above.- The switch m...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • L-Shaped Box Mounting Bracket

    L-Shaped Box Mounting Bracket

    MISUMI

    Fixing fitting bracket suitable for fixing the box alongside the device, etc.

    • Volume Discount
    Days to Ship: 10 Days or more
  • SPCM Model Dedicated Accessory, Mounting Base

    SPCM Model Dedicated Accessory, Mounting Base

    MISUMI

    Perfect for the effective utilization of space.

    • Volume Discount
    • Aluminum
    • Hole Machining
    • Web Box
    CAD :
    2D
    Days to Ship: 10 Days or more
  • L type bracket  L40 one hole type

    L type bracket L40 one hole type

    Kameda Denki

    An L-bracket for supporting piping.

    • Volume Discount
    Days to Ship: 8 Days or more
  • U Canada

    U Canada【1-20 Pieces Per Package】

    Kameda Denki

    A U-shaped mounting bracket with perforated channels for use in a multitude of indoor and outdoor applications.[Features]・Iron, stainless steel, and zinc plated iron finishing options.・1800, 2040, 2400mm length variations.

    • Volume Discount
    Days to Ship: 12 Days or more
  • Bar Holder BHX

    Bar Holder BHX

    Kameda Denki

    Inserted into low-pressure bus bars for support.[Features]· Capable of a broad range of copper band support, from 8 mm to 20 mm.· The width of the groups between face A and face B differs, so please use the group that matches the plate thickness of the copper band.· Insulation bolts are included, so please choose a product number based on the width of the copper band.

    • Volume Discount
    Days to Ship: 13 Days or more
  • Pipe Clamp

    Pipe Clamp

    Kameda Denki

    Open board frame pipe fitting.[Features]· Made from steel plate, so it is lightweight and unbreakable.· Has a chrome plated finish and requires no painting.· Comes with a set U bolt for convenience.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Multi-channel, KC Type

    Multi-channel, KC Type

    Kameda Denki

    Perforated C type channel with unlimited applications, including electrical work, piping, air-conditioning work, and switchboards.[Features]· Perforated C type channel with unlimited applications, including electrical work, piping, air-conditioning work, and switchboards.

    • Volume Discount
    Days to Ship: 12 Days or more
  • Protective cover stay S19

    Protective cover stay S19【10 Pieces Per Package】

    Kameda Denki

    A support tool to attach DIN rail relay and other protective terminal covers.[Features]・Jointly fasten terminal block stopping tools to more easily attach protective covers.・Please use the stopping tool for each terminal block market product.・Two varieties: 20 mm and 35 mm height.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Mini-Clasp, Strut Clasp

    Mini-Clasp, Strut Clasp【20 Pieces Per Package】

    Kameda Denki

    A clasp with adjustable height designed for panel doors and devices.[Features]· Easily adjustable with just a screwdriver.· Can be adjusted and fine-tuned after attaching it to a device

    • Volume Discount
    Days to Ship: 8 Days or more
  • Mini brackets, mount brackets for terminal blocks S

    Mini brackets, mount brackets for terminal blocks S【10-50 Pieces Per Package】

    Kameda Denki

    Auxiliary brackets allow the terminal block to be mounted at an angle.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Minikanagu mounting fitting, S

    Minikanagu mounting fitting, S【10 Pieces Per Package】

    Kameda Denki

    This product is an auxiliary metal fitting for mounting terminal blocks etc.[Features]・A mounting hole has now been added, making it easier to use.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Mini-Quick Connector/Mount

    Mini-Quick Connector/Mount【50 Pieces Per Package】

    Kameda Denki

    A supporting clasp useful for wiring ducts and small parts.[Features]· Convenient adjustment of height and dimensions.· Use push-mount ties with KS-14 for easy wiring

    • Volume Discount
    Days to Ship: 13 Days or more
  • Uni-Clasp

    Uni-Clasp【1-10 Pieces Per Package】

    Kameda Denki

    Multi-angle U connection clasp.[Features]· Very useful for putting clasps together in various positions. UN-26 coupler series works with the U-1 and U-26; the UN-38 series works with the U-38 and L-40, and the UN-40 series works with the L-40.· The UN-26 series includes parts with attractive nickel plating, making them useful support clasps for interior furniture as well

    • Volume Discount
    Days to Ship: 8 Days or more
  • Main Branch Bar

    Main Branch Bar【10 Pieces Per Package】

    Kasuga Electric Works

    Optimal for main branches. A copper bar branch type with 40° twist machining is also available, further improving wiring work.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Hexagonal Post

    Hexagonal Post【100 Pieces Per Package】

    Kasuga Electric Works

    [Features]Hexagonal post for height adjustment.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Metal support parts (small-type)

    Metal support parts (small-type)【100 Pieces Per Package】

    Kasuga Electric Works

    Small-type metal support parts. Most suitable as an accessory to aid layout inside the panel.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Metal support fitting (standard type)

    Metal support fitting (standard type)【50-100 Pieces Per Package】

    Kasuga Electric Works

    Standard metal support fitting. Optimal as an accessory to aid layout inside the panel.

    • Volume Discount
    Days to Ship: 8 Days or more
  • L-Type Bracket , L40 Two-Hole Type

    L-Type Bracket , L40 Two-Hole Type

    Kameda Denki

    An L-type bracket with holes on both ends.[Features]· Connecting holes included for all mounting types.· Lightweight and easily handled.· Pre-manufactured for to reduce costs and delivery times.· Made of hygienic, rust-resistant stainless steel.· Screw holes included for easy attachment to a wooden base

    • Volume Discount
    Days to Ship: 15 Days or more
  • Quick Strut, Hinge Side

    Quick Strut, Hinge Side

    Kameda Denki

    A hinge-side strut for supporting and opening/closing the inside doors of panel boards.[Features]· Both hinge type and fixed type are available.▪ Supports 5 types of distribution boards of varying depths.· Lightweight while retaining adequate strength.· The center door can be removed by removing the hinge pin

    • Volume Discount
    Days to Ship: 14 Days or more
  • Quick Strut, Hinge Receiver Side

    Quick Strut, Hinge Receiver Side

    Kameda Denki

    A receiver-side strut for supporting and opening/closing the inside doors of panel boards.[Features]· Both hinge type and fixed type are available.▪ Supports 5 types of distribution boards of varying depths.· Lightweight while retaining adequate strength.· The center door can be removed by removing the hinge pin

    • Volume Discount
    Days to Ship: 14 Days or more
  • Quick Strut, Fixed Type

    Quick Strut, Fixed Type

    Kameda Denki

    A fixed strut strut for supporting the inside doors of panel boards.[Features]· Both hinge type and fixed type are available.▪ Supports 5 types of distribution boards of varying depths.· Lightweight while retaining adequate strength.· The center door can be removed by removing the hinge pin

    • Volume Discount
    Days to Ship: 14 Days or more
  • Bar Holder, BHS

    Bar Holder, BHS

    Kameda Denki

    A holder for screwing in low-voltage bus bars.[Features]· Freely adjustable bus bar interval widths for supporting each bus bar vertically.· Stays in place with a single bolt; compatible with a wide range of copper-band dimensions.· Made of polypropylene reinforced with glass fiber, providing ample strength

    • Volume Discount
    Days to Ship: 13 Days or more
  • Flat bar

    Flat bar

    Kameda Denki

    This is a flat bar with holes, with limitless applications in electrical work, piping, air conditioning work, wiring boards, etc.

    • Volume Discount
    Days to Ship: 12 Days or more
  • Multi-angle Z type

    Multi-angle Z type

    Kameda Denki

    This is a Z-type angle with limitless applications in electrical work, air conditioning work, wiring boards etc.

    • Volume Discount
    Days to Ship: 12 Days or more
  • Quick holder, KH

    Quick holder, KH【10 Pieces Per Package】

    Kameda Denki

    A bracket for mounting wiring and other things by gripping it at an angle.[Features]- Bracket is fixed with one screw, minimizing the work required to form holes.- With the KH-65 and KH-100, the wiring can be directly fixed in place using a zip tie.- Brackets with insulation coating also available.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Mini Fitting - Switch Mounting Platform S-14

    Mini Fitting - Switch Mounting Platform S-14【1-10 Pieces Per Package】

    Kameda Denki

    Fitting for mounting switches and knobs.[Features]S-14Z is a Z-type for easy retrofitting.S-14F can be mounted onto free rail (DIN rail) at any location.

    • Volume Discount
    Days to Ship: 8 Days or more
  • MINI Canada duct mount

    MINI Canada duct mount【10 Pieces Per Package】

    Kameda Denki

    A tool for mounting a control panel rear door wiring duct.[Features]・Inserting a metal bracket into the pilot lamp or operation switch to secure the duct avoids the need to place stud bolts.・3 varieties for use with 22φ, 25φ, and 30φ.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Mini Bracket, Connection / Mounting

    Mini Bracket, Connection / Mounting【10 Pieces Per Package】

    Kameda Denki

    This is an auxiliary bracket for the mounting, connection, etc. of ducting, wiring, or small components.[Features]· All brackets include tap holes for component mounting, so there is no need for the use of nuts (excluding S-5).· S-11 and S-11B are used when directly connecting U-1 or U-26 (the S-11B includes a 9Φ hole rather than a tap hole).· The S-20-25 and S-20-32 are sturdy right-angle connection brackets. They can be used for ancho...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • Mini Bracket, Auxiliary Bracket

    Mini Bracket, Auxiliary Bracket【10 Pieces Per Package】

    Kameda Denki

    This auxiliary bracket is convenient for mounting wiring ducts and small components.[Features]· Can be flexibly used for the support of wiring and small components.· Grove conformation with series of holes allows for flexible positioning.· The product can be further bent for compatibility with hard-to-mount areas.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Triangle Bracket

    Triangle Bracket

    Kameda Denki

    This is a triangular bracket for piping support.[Features]· This is a bracket which is used to support wall surface piping.· The stay is welded and is sturdier than L type brackets.· Both sides are the same length, so it can be used facing either up, down, left or right.

    • Volume Discount
    Days to Ship: 14 Days or more
  • Wire Holding Clasp

    Wire Holding Clasp

    Kameda Denki

    A clasp for affixing high-voltage lines to epoxy insulators.[Features]- For wiring high-voltage switchboards, high-voltage support insulators, isolators, and shutoff switches.- Manufactured following the JIS standard for resin formation technology (JISC3851) for stable quality.- Smaller, lighter, more shock resistant, and provides better electrical and mechanical properties than traditional porcelain insulators.- EP-O wire clasp sold separately.

    • Volume Discount
    Days to Ship: 27 Days or more
  • Short Bar

    Short Bar【10-50 Pieces Per Package】

    Kasuga Electric Works

    An auxiliary accessory for simplifying cross-wiring.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Cable Bracket (Cast Iron, Aluminum)

    Cable Bracket (Cast Iron, Aluminum)

    Shinohara Electric

    Use as a terminal processing bracket for a power cable

    • Volume Discount
    Days to Ship: 8 Days or more
  • FRP Structural Insulation Materials

    FRP Structural Insulation Materials

    Shinohara Electric

    Structural materials manufactured from fiberglass-reinforced plastic (FRP). For use in places where insulation properties are required. Note: The width dimension of model CF-45 has been partially modified (46 mm → 45 mm). [Features]· The angle/channel/square pipe structural materials (manufactured from FRP) are base materials that have been reinforced with glass fiber. These are structural materials that have been combined with a ther...Readmore

    • Volume Discount
    CAD :
    2D
    Days to Ship: 16 Days or more
  • Channel End Cap

    Channel End Cap【50 Pieces Per Package】

    Shinohara Electric

    An ABC channel terminal protective cap. [Features]· Prevents damage from occurring due to burrs, etc. on the cut surface, thereby helping improve safety. There is no need to process cut surfaces, thereby helping improve work efficiency. Made of soft vinyl chloride resin. Resin wall thickness: 1.5 mm. [Applications] For protecting the ends of ABC channels.

    • Volume Discount
    CAD :
    2D
    Days to Ship: 8 Days or more
  • Protection Plate Mounting Bracket

    Protection Plate Mounting Bracket

    Shinohara Electric

    Use the bracket for mounting protective plates on the inside of panels. [Features]· The protective plate can be suspended, so no troublesome cutting of keyholes is required. · The protection plate can be suspended, so no troublesome tapping of screw holes in the panel is required. · Easy to install and remove, so maintenance time for cleaning and inspection can be shortened by the improved workability. · No mounting screws are required,...Readmore

    • Volume Discount
    CAD :
    2D
    Days to Ship: 12 Days or more
  • Wiring Bracket Hanger

    Wiring Bracket Hanger【50 Pieces Per Package】

    Kowa Kasei

    Useful for dealing with wiring bracket vibration[Features]· Attach to the wiring bracket to protect it from shocks.· Can be installed on the top or bottom.· Can be installed after wiring work is complete.· Wiring work can be performed after installation

    • Volume Discount
    Days to Ship: 8 Days or more
  • Key Ring, CR Series

    Key Ring, CR Series

    Takachi Electronics Enclosure

    Key ring[Features]· Strap equipped with a hook made of metal.· Neck strap type includes removable parts and parts with adjustable length.· To be used as a set with the CR key ring.

    • Volume Discount
    CAD :
    2D
    Days to Ship: 8 Days or more
  • Opening/Closing Hinge, FW Series

    Opening/Closing Hinge, FW Series

    Takachi Electronics Enclosure

    [Features]- Opening/Closing Hinge, (FW)

    • Volume Discount
    CAD :
    2D
    Days to Ship: 10 Days or more
  • L-type Mounting Bracket, HYCL Series

    L-type Mounting Bracket, HYCL Series【2 Pieces Per Package】

    Takachi Electronics Enclosure

    L-type Mounting Bracket (HYCL Series)[Features]· To be used for mounting circuit boards or chassis other than HYC type HY dedicated chassis.· L-bracket and screw set-only product.

    • Volume Discount
    CAD :
    2D
    Days to Ship: 8 Days or more

Loading...

Related Categories to Electrical Enclosure Mounting Brackets