(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Supporter (Low Voltage Insulating Supporter to the Conductor)【25-50 Pieces Per Package】
Shinohara Electric
Conductor insulation supporter for use within low-voltage equipment. Helps save on time and labor traditionally associated with manually setting up insulators.
[Features]
· Parts for installation are available in two types; a type with nuts on both ends (S/T/D type) and a type with nuts and bolts (SB/TB/DB type).
Available in a variety of specifications with different heights and diameters for use in different applications.
Product offers excellent insulating properties (creeping flashover voltage of 2.5 kV for 1 minute). Lightweight and does not easily break.
Will not interfere with screws positioned adjacently, etc. due to small size
Made of polypropylene (black). *The bolts and nuts are finished with a trivalent chromate plating that takes into account environmental concerns.
[Applications]
As an insulating base for mounting equipment to distribution boards, control panels, rectifier panels, etc.
For use as insulation support for bus bar and electrical wiring. Can also be used as a base for branching wires by attaching a branching bracket.
Days to Ship: | 8 Days or more |
---|
SS Bushing【100 Pieces Per Package】
Shinohara Electric
Can be used as an induction bushing for door opening and closing shaft.
[Features]
- The taper of the bushing smoothly guides the shaft into the locking aperture when locking the door.
- Protects against noise caused by vibration.
- Peeling of the coating around the lock aperture caused by opening and closing of the lock shaft is eliminated, preventing rust formation.
- Mounting of the bushing can be performed in a single operation by simply pushing it in.
Days to Ship: | 11 Days or more |
---|
Switch Crossover Bar【100 Pieces Per Package】
Shinohara Electric
Can be used for switch crossover wiring
[Features]
· Streamlining of wiring through use on transition wiring for common lines of switches.
· The exposed part is insulation coated, and is therefore safe.
· The insertion conformation is forked (Y-shaped).
· Installation and removal are easy.
· Final wiring result is particularly clean for operation panels, etc. with a large number of different switch types.
Days to Ship: | 8 Days or more |
---|
Eye bolt【10-200 Pieces Per Package】
Shinohara Electric
Use the eye bolts for suspending various types of panels.
[Features]
· The eye bolts have been manufactured based on the JIS-B1168 standard.
Days to Ship: | 23 Days or more |
---|
Extensive EIA Rack Stowing Shelf, SRE Series
Takachi Electronics Enclosure
Extensive EIA rack storage shelf (SRE)
[Features]
· Storage shelf for a 19” EIA standard rack.
· Can also be installed in a 19” cabinet rack.
· Wide, for effective use of storage surface.
· Beige and black are available and can be selected in accordance with devices.
· For SRE44-315/420, the shelf board and side boards are integrated.
· On rare occasions, rack opening dimensions will differ by manufacturer, so confirm the dimensions before use.
Days to Ship: | 8 Days or more |
---|
EIA Rack Sliding Table, NST Series
Takachi Electronics Enclosure
EIA Rack Sliding Table (NST Series)
[Features]
- Reinforcing fixture for secure fixing.
- Lock fixture to prevent falls when pulling out the table and to prevent table overhang.
- If the table is turned upside down, it can be used as a drawer.
- Attach the included protective sponge to the right and left side interiors before use.
· Rack opening dimensions may differ by manufacturer, so confirm the dimensions before use.
Days to Ship: | 8 Days or more |
---|
Mirai Industry
[Features]
- Simple installation with single-sided mounting.
- Use to mount a box to a lightweight partition wall.
- No need to purchase accessories for different stud sizes or types; this is all you need to mount a box.
- Convenient for locations with narrow stud spacing (can be used even when cut down).
- Use the included double-sided tape for temporary fastening is possible; mounting to lightweight studs is also simple.
- The manufacturer's slide box includes holes for mounting, so it can be easily mounted to the center (vertical) position of an adjustable fixed bar (exclusions apply).
- The KGP-230 (total length 230 mm) can be mounted to any location, provided the studs are installed at an interval of 450 mm.
- The slide box (thickness 36mm) will fit right in if you align the box with the stud end before mounting.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Type |
Brand | Shinohara Electric | Shinohara Electric | Shinohara Electric | Shinohara Electric | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Mirai Industry |
---|---|---|---|---|---|---|---|
Product Series | Supporter (Low Voltage Insulating Supporter to the Conductor)【25-50 Pieces Per Package】 | ||||||
CAD |
|
|
|
|
| ||
Days to Ship | 8 Days or more | 11 Days or more | 8 Days or more | 23 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Type | - | Other | Other | Bolt/Nut | - | - | Bar |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy