(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Terminal Block Enclosure - BOXTC Series, Resin
Toyo Giken
The TC series relay box integrates both the enclosure and terminal block into a single part allowing for a more compact and lightweight product. This makes it ideal for wiring relay sensors and solenoids.
[Features]
・4 or 6 pin electrode variations available.
・IP65 environmental rating.
Days to Ship: | Same day or more |
---|
Show Stock Products
Terminal Block Enclosure - BOXTM-100 Series, PBT Resin, Oil/Chemical-Resistant
Toyo Giken
The BOXTM series terminal box integrates both the enclosure and terminal block into a single part allowing for a more compact and lightweight product, making it ideal for storing devices such as sensor amplifiers.
[Features]
・Made of reinforced PBT plastic resin.
・Oil and chemical resistant.
・Choose from upper, lower, or independent pole configurations.
・10 pin electrode variation available.
・IP65 environmental rating.
Days to Ship: | Same day or more |
---|
Show Stock Products
Steel Terminal Block Box, with Door Model
MISUMI
Terminal block box for door-model relay.
Days to Ship: | 8 Days or more |
---|
Plastic Terminal Block Box, without Cable Clamp Model
MISUMI
Terminal block box with chemical resistance.
Days to Ship: | Same day or more |
---|
Show Stock Products
Terminal Block Enclosure - Relay Box, W Series, Nylon
OHM Electric
Classic Relay Box
[Features]
· Integrated cap-cone and terminal block.
· Comes ready-to-use.
- Number of terminal block poles: 5P, 7P, 11P
Days to Ship: | 8 Days or more |
---|
Terminal Block Enclosure - BOXTM-200 Series, Resin
Toyo Giken
Uses highly durable and chemically resistant PBT (UL94-0) in its insulation materials outside the box main body.
[Features]
· 20 terminal blocks are mounted inside the BOX.
· No machining has been performed on the BOX, so use after drilling as the specifications require.
Days to Ship: | Same day or more |
---|
Show Stock Products
Terminal Block Enclosure - Relay Box, JB-WLQ Series, PBT Resin, Waterproof
OHM Electric
The neat and easy way to store sensor amplifiers and terminal blocks. Makes construction and maintenance jobs considerably easier.
Oil-resistant and weatherproof. Use for a variety of applications. Models provided a terminal block and pressure-adjustment plug also available.
[Features]
- Opens and closes at a single touch. Secured with a single screw, saving time and effort to open and close.
- The hinged lid is attached to the main body, ensuring it will never fall off.
- The hinged design and IP67-grade protective structure stops water and dust from entering the interior.
- Transparent polyarylate lid with excellent chemical resistance. View the interior without opening the lid.
* Available with a transparent lid (in brown) or a beige-colored lid (made from PBT resin).
- Two types of lid are available: high-roof or low-roof. Select the lid height to suit your storage needs.
- Hole-punching location is pre-marked, saving you the trouble of doing the marking-off yourself and increasing work efficiency.
- Wide choice of models. Models with a terminal block, DIN rail, pressure-adjustment plug and hole are available.
[Box size]
- JB-WLQ100BJ series: Width 120mm x length 116mm x height 74mm
- JB-WLQ135BJ series: Width 135mm x length 151mm x height 82 (121)mm
- JB-WLQ220BJ series: Width 220mm x length 151mm x height 82 (121)mm
*Figures shown in brackets refer to high-roof lid models.
Days to Ship: | 8 Days or more |
---|
Steel Terminal Block Box, with Lid Model
MISUMI
Terminal block box with rich variations.
Days to Ship: | 8 Days or more |
---|
Aluminum Die Cast Terminal Block Box, TBTC TBTH【2 Pieces Per Package】
MISUMI
Terminal block box with dust-proof and waterproof feature.
Days to Ship: | 12 Days or more |
---|
Plastic Terminal Block Box, BOXTC Series (Rubber Multi-sleeves)
MISUMI
Lightweight terminal block box.
Days to Ship: | Same day |
---|
Show Stock Products
Plastic Terminal Block Box, BOXTC Series
MISUMI
4-pole and 6-pole model terminal block box.
Days to Ship: | Same day |
---|
Show Stock Products
Plastic Terminal Block Box, BOXTM Series
MISUMI
Terminal block box optimal for relaying.
Days to Ship: | 8 Days or more |
---|
Show Stock Products
Terminal Block Enclosure - BOXTM-22 Series, Resin
Toyo Giken
The 22 series is available with several variants such as high and low lid, transparent and opaque, etc. This allows combinations to be made freely.
Days to Ship: | Same day |
---|
Show Stock Products
Terminal Block Enclosure - BOXTM-40 Series, Resin
Toyo Giken
The 40□ series is a plastic terminal box that matches industrial facilities. The box unit and terminal unit are integrated, so you can experience the benefits in various work processes.
Days to Ship: | Same day |
---|
Show Stock Products
Terminal Block Enclosure - BOXTB Series, Resin
Toyo Giken
[Features]
· The box main body and the terminal block use a PBT resin with superior environmental properties.
· Because the terminal block and the dividing plate are removable, wiring can be performed externally and then installed within the box.
Days to Ship: | 8 Days or more |
---|
Terminal Block Enclosure - BOXTM-80 Series, Resin
Toyo Giken
[Features]
· The 80 Series is a plastic terminal box that is a good match for industrial facilities.
· The box main body and the terminal unit are combined into a single unit, allowing users to really feel benefits in all aspects of their work processes.
Days to Ship: | Same day |
---|
Show Stock Products
Terminal Block Enclosure - Relay Box, WB Series, Nylon, Oil-Resistant
OHM Electric
Just install the DIN rail to set up a flexible or sensor wiring relay
[Features]
· Conforms to IP67 protective structure requirements (lid is waterproof and the wire insertion opening uses a mounting connector).
· A DIN rail or block-type terminal block can be added
Days to Ship: | 8 Days or more |
---|
Terminal Block Enclosure - Relay Box, WP Series, Nylon, Oil-Resistant
OHM Electric
Includes internal terminal block for relaying of power lines and motor wiring
[Features]
· Conforms to IP67 protective structure requirements (lid is waterproof and the wire insertion opening uses a mounting connector).
· Number of terminal block leads: 6P
Days to Ship: | 8 Days or more |
---|
Terminal Block Enclosure - Relay Box, WG Series, Nylon
OHM Electric
For flexible and sensor wiring relays
[Features]
· Conforms to IP67 protective structure requirements (lid is waterproof and the wire insertion opening uses a mounting connector).
· Number of terminal block leads: 6P
Days to Ship: | 8 Days or more |
---|
Terminal Block Enclosure - Relay Box, WR Series, Resin, Oil-Resistant
OHM Electric
Includes internal spring type terminal block for relaying of power lines and motor wiring
[Features]
· Conforms to IP67 protective structure requirements (lid is waterproof and the wire insertion opening uses a mounting connector).
· Number of terminal block leads: 6P
Days to Ship: | 13 Days or more |
---|
Terminal Block Enclosure - Relay Box, W44 Series, Resin, Oil-Resistant
OHM Electric
For relaying of solenoids, sensors, and motor lines
[Features]
· Integrated cap-cone and terminal block for immediate use.
· Round terminals can be connected without removing the terminal screws.
· Rubber bushings included to support a wide variety of line widths
Days to Ship: | 8 Days or more |
---|
Terminal Block Enclosure - Relay Box, WS Series, Nylon【1-10 Pieces Per Package】
OHM Electric
For relay of sensor lines
[Features]
· Integrated cap-cone and terminal block.
· Comes ready-to-use.
· Can be installed in narrow spaces thanks to its compact size.
· Number of terminal block leads: 3P, 4P, 7P
Days to Ship: | 7 Days or more |
---|
Terminal Block Enclosure - TMA Series, Die-Cast Aluminum
Takachi Electronics Enclosure
[Features]
· This is an aluminum die-cast terminal box which exhibits superior shock resistance corresponding to protection class IP65.
Aluminum die-cast construction is superior to resin in terms of heat dissipation, heat resistance, and oil resistance.
· Terminal lead number ranges from 6P to 30P, and a total of 6 sizes are available.
Days to Ship: | 9 Days or more |
---|
Terminal Block Enclosure - JPB Series, Nylon, Waterproof
Kasuga Electric Works
[Features]
· A nylon alloy is used made from a resin material with superior weather and oil resistance.
· Lowering the case-side wall from the terminal portion results in a structure that enables easy wiring.
· A nameplate can be affixed to the flat space on the cover.
· Protection structure IP67.
Days to Ship: | 8 Days or more |
---|
Terminal Block Enclosure - Socket Threading, Waterproof
Kasuga Electric Works
Suited for small motors and sensor relays (female-threaded type)
[Features]
- User-friendly design with many rounded corner parts.
The shape allows for natural-looking mounting to manufacturing machinery,
food machinery, and commercial facilities.
- Select the cable gland to match your application.
- A 1:1 wiring connection makes the task of wiring easier.
- Female-threaded type that supports flexible metal cables.
Days to Ship: | 8 Days or more |
---|
Terminal Block Enclosure - Relay Box, JB-WST Series, Waterproof
OHM Electric
Conforms to protection grade IP67. Slim and compact multi-function type. For relaying sensor wires in spaces where there are height restrictions.
[Features]
· While slim and compact, the opposing terminal screw specification provides a greater range of applications.
· The lid is fixed at 2 points so the duration of work can be shortened. (Excluding JB-WST306 (E))
· Possible to install in narrow places such as frames which are otherwise difficult using only conventional mounting holes. * Hole drilling required
· It can conform to IP67 by using seal washers. (See the catalog PDF for recommended seal washers)
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Width W(mm) |
Height H(mm) |
Depth D(mm) |
Materials |
Protection function (environmentally resistant) |
Intermediate plate |
Installation |
Representative standards |
Brand | Toyo Giken | Toyo Giken | MISUMI | MISUMI | OHM Electric | Toyo Giken | OHM Electric | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Toyo Giken | Toyo Giken | Toyo Giken | Toyo Giken | OHM Electric | OHM Electric | OHM Electric | OHM Electric | OHM Electric | OHM Electric | Takachi Electronics Enclosure | Kasuga Electric Works | Kasuga Electric Works | OHM Electric |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Terminal Block Enclosure - BOXTM-100 Series, PBT Resin, Oil/Chemical-Resistant | Terminal Block Enclosure - Relay Box, JB-WLQ Series, PBT Resin, Waterproof | Aluminum Die Cast Terminal Block Box, TBTC TBTH【2 Pieces Per Package】 | Plastic Terminal Block Box, BOXTC Series (Rubber Multi-sleeves) | Terminal Block Enclosure - Relay Box, WB Series, Nylon, Oil-Resistant | Terminal Block Enclosure - Relay Box, WP Series, Nylon, Oil-Resistant | Terminal Block Enclosure - Relay Box, WR Series, Resin, Oil-Resistant | Terminal Block Enclosure - Relay Box, W44 Series, Resin, Oil-Resistant | Terminal Block Enclosure - Relay Box, WS Series, Nylon【1-10 Pieces Per Package】 | Terminal Block Enclosure - Relay Box, JB-WST Series, Waterproof | ||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 12 Days or more |
Same day
Show Stock Products |
Same day
Show Stock Products |
8 Days or more
Show Stock Products |
Same day
Show Stock Products |
Same day
Show Stock Products | 8 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 8 Days or more | 7 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
| |||||||||||||||||||
Type | - | - | - | - | Relay box | - | Relay box | - | - | - | - | - | - | - | - | - | Relay box | Relay box | Relay box | - | Relay box | Relay box | Others | - | - | Relay box |
Width W(mm) | 80 ~ 94 | 120 | 125 ~ 380 | 81 ~ 105 | 144 | 185 | 120 ~ 220 | 125 ~ 380 | - | 84 | 94 | 120 | 150 | 81 | 90 ~ 110 | 105 | 114 | 102 ~ 114 | 82 ~ 102 | 114 | 90.2 ~ 142 | 127 ~ 144 | 75 ~ 220 | 100 ~ 120 | 85 | 105 ~ 115 |
Height H(mm) | 40 ~ 50 | 90 | 105 ~ 125 | 50 ~ 90 | 49.8 ~ 94.8 | 120 | 116 ~ 151 | 105 ~ 125 | - | 40 | 50 | 90 | 124 | 50 | 70 ~ 90 | 90 | 64 | 55 ~ 64 | 55 ~ 110 | 64 | 52 | 28.2 ~ 64.8 | 57.5 ~ 80 | 37 ~ 50 | 50 | 28.2 ~ 49.2 |
Depth D(mm) | 23.5 | 44.5 | 50 | 40.5 ~ 53 | 41.5 | 69 | 74 ~ 121 | 50 | - | 23.5 | 23.5 | 44.5 | 58.5 | 40.5 | 49 | 53 | 58 | 47 ~ 53 | 44 ~ 52 | 53 | 40.5 | 24 ~ 29 | 80 ~ 120 | 22 | 38.5 | 24 ~ 25 |
Materials | Resin | Resin | Iron | Resin | Others | Resin | Resin | Iron | Diecast aluminum | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Others | Others | Others | Resin | Resin / Others | Others | Diecast aluminum | Resin | Resin | Others |
Protection function (environmentally resistant) | IP65 | IP65 | None | IP65 / IP67 | IP67 | IP65 | IP67 | None | IP67 | IP65 | IP65 | IP65 | IP65 | IP67 | None | IP65 | IP67 | IP67 | IP67 | IP67 | IP67 | IP67 | IP65 | IP67 | IP67 | IP67 |
Intermediate plate | Without Circuit Board | Without Circuit Board | Without Circuit Board | Without Circuit Board | Without Circuit Board | Without Circuit Board | Without Circuit Board | Without Circuit Board | - | Without Circuit Board | Without Circuit Board | Without Circuit Board | Without Circuit Board | Without Circuit Board | Without Circuit Board | Without Circuit Board | - | - | - | - | Without Circuit Board | - | - | Without Circuit Board | Without Circuit Board | - |
Installation | Indoor | Indoor | Indoor | Indoor | Indoor | Indoor | Indoor | Indoor | Indoor | Indoor | Indoor | Indoor | Indoor | Indoor | Indoor | Indoor | - | - | - | - | Indoor | - | Unspecified | - | - | - |
Representative standards | - | - | - | - | - | - | UL | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | UL |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy