(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
ESCO
[Features]
·Input Method: terminal connection
·Retains memory functions of car audio, etc. (When power is turned on)
·Equipped with 3 outputs (cigar socket, terminal, USB port)
Days to Ship: | 8 Days or more |
---|
Bus Power / Automatic Baud Rate Detection / ABS Resin
MISUMI
Compact Serial Converter that Operates from Bus Power
Days to Ship: | 8 Days or more |
---|
ESCO
[Product Specifications]
・Input voltage-100VAC
・Output voltage-12VDC
・Output current-5A
・Rated capacity-80VA
・Dim.-170 x 60 x 105mm
・Weight-750g
・A car specific products can be used at home.
・2-way 12VDC output terminal (terminal, and cigar socket)
Days to Ship: | 8 Days or more |
---|
ESCO
[Product Specifications]
・Input voltage-18 to 32 VDC
・Output voltage-13.8VDC±5%
・Output current-5A
・Dim.-73(W) x 76(D) x 35(H)mm
・Weight-320g
・Independent use such as for armature use wireless application is recommended.
・Switching type, of which ON/OFF is controlled with IC automatically.
Days to Ship: | 9 Days or more |
---|
ESCO
[Product Specifications]
・Input Voltage …DC20V~60V
・Output Voltage …DC13.8V±5%
・Max. Output Current …3A
・Nothing Load Electric current …5mA or Less
・Operation Temperature …-10℃~50℃
・Between Hole Dia. …52(W)×56(H)mm
・Hole Dia. …Dia 5mm
・size …72(W)×35(D)×75(H)mm
・Battery ,Fork lift ,Golf Cart Special Vehicle Suitable .
・For DC48V Electric Fork lift from DC12V Conversion Converter .
・Back Monitor ,Led Light ,signal Light etc. Electrical installment Goods Connection .
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Communication method after converting |
Communication method before conversion |
Dimension depth(mm) |
Dimension Height(mm) |
Representative Standard |
Number of master-slave electrodes |
Dimension Horizontal(mm) |
Brand | ESCO | MISUMI | ESCO | ESCO | ESCO |
---|---|---|---|---|---|
Product Series | |||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more |
Specifications |
| ||||
Communication method after converting | - | Serial | - | - | - |
Communication method before conversion | - | Serial | - | - | - |
Dimension depth(mm) | - | 80 | - | - | - |
Dimension Height(mm) | - | 22 | - | - | - |
Representative Standard | - | CE | - | - | - |
Number of master-slave electrodes | - | 1:1 | - | - | - |
Dimension Horizontal(mm) | - | 42 | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy