(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Thermal Relay for Mini Contact
MISUMI
Thermal Relay for mini contactor only.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
MITSUBISHI
Mitsubishi thermal relay TH-T series.
[Features]
・ Incredible performance housed in a small body.
・ The highly advanced version of the Mitsubishi Electric electromagnetic opening/closing device.
・ Can be used to detect motor overload and locked rotor current.
・ Product lineup containing overload short circuit protection, time lag and accelerated types for every application.
[Applications]
・ Motor burnout protection.
Days to Ship: | 14 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Motor capacity AC200V to 220V class(kW/A) |
Number of electrodes |
Auxiliary contact |
Representative standards |
Dimension length(mm) |
Dimension width(mm) |
Dimension thickness(mm) |
Brand | MISUMI | MISUMI | MITSUBISHI |
---|---|---|---|
Product Series | |||
CAD |
|
| |
Days to Ship | 8 Days or more | 8 Days or more | 14 Days |
Specifications |
|
| |
Motor capacity AC200V to 220V class(kW/A) | - | 0.05/0.52 ~ 15/55 | - |
Number of electrodes | 3 | 3 | - |
Auxiliary contact | 1a1b | 1a1b | 1a1b |
Representative standards | CE | CE | - |
Dimension length(mm) | 73.2 | 73.2 ~ 80.6 | 55 |
Dimension width(mm) | 45 | 45 ~ 55 | 45 |
Dimension thickness(mm) | 63.7 | 63.7 ~ 100 | 76.5 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy