(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electromagnetic Contactors

An electromagnetic contactor is an electrical component that turns on and off a load current. It is used in a wide range of applications such as use in motors, lamps, and heaters and can open and close the main circuit by remote control to start and stop a device. It features a main contact connected to the wiring on the power supply side and the load side, and an auxiliary contact for the self-holding circuit. It has a mechanism that the contacts are activated by electromagnetic force. When a built-in coil is electrified, a movable core is drawn to a fixed core, and at the same time, the contacts come into contact and the circuit opens. Reversible products that can switch the motor rotation to reverse rotation are also available. The larger the load, the larger the size of the electromagnetic contactor and the size of the main contact, so select an appropriate one as needed.
Days to Ship
  • All
  • 8 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Specifications
Motor capacity AC200V to 220V class(kW/A)
Coil rated voltage(V)
Auxiliary contact
Representative standards
Dimension length(mm)
Dimension width(mm)
Dimension thickness(mm)

    Single-Phase Contact

      AC Mini Contact

        Contact

          DC Mini Contact

          Brand

          MISUMI

          MISUMI

          MISUMI

          MISUMI

          Product Series

          Single-Phase Contact

          AC Mini Contact

          Contact

          DC Mini Contact

          CAD
          • 2D
          • 2D
          • 2D
          • 2D
          Days to Ship 8 Days or more 8 Days or more 8 Days or more 8 Days or more
          Specifications
          • CE-Compliant
          • IEC
          • JIS
          • Space-saving
          • Screw Mounted
          • DIN Rail
          • UL
          • c-UL
          • CE-Compliant
          • CCC
          • Space-saving
          • Screw Mounted
          • DIN Rail
          • CE-Compliant
          • EN
          • VDE
          • BS
          • IEC
          • Screw Mounted
          • DIN Rail
          • UL
          • c-UL
          • CE-Compliant
          • CCC
          • Space-saving
          • Screw Mounted
          • DIN Rail
          Motor capacity AC200V to 220V class(kW/A)-1.5/7 ~ 4/15-2.2/9 ~ 4/15
          Coil rated voltage(V)AC 100 ~ AC 200AC 100 ~ AC 200DC24 ~ AC 200DC24
          Auxiliary contact-1a1a / 1a1b1a
          Representative standards-CE-CE
          Dimension length(mm)745873.5 ~ 10658
          Dimension width(mm)494545 ~ 7945
          Dimension thickness(mm)625782 ~ 12269

          Loading...

          1. 1

          Related Categories to Electromagnetic Contactors