(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
AC200V Irreversible Electromagnetic Switch Coil
MISUMI
Electromagnetic switch for 200 VAC coil voltage. World's Longest switching life.
Days to Ship: | 8 Days or more |
---|
AC100VV Irreversible Electromagnetic Switch Coil
MISUMI
Electromagnetic switch for AC100 V. World's longest switching life.
Days to Ship: | 8 Days or more |
---|
200 VAC Reversible Electromagnetic Switch Coil
MISUMI
Electromagnetic switch for AC 200 V. World's longest switching life.
Days to Ship: | 8 Days or more |
---|
100 VAC Reversible Electromagnetic Switch Coil
MISUMI
Electromagnetic switch for AC100 V. World's longest switching life.
Days to Ship: | 8 Days or more |
---|
24 VDC Reversible Electromagnetic Switch Coil
MISUMI
Electromagnetic switch for DC 24 V. World's longest switching life.
Days to Ship: | 8 Days or more |
---|
DC24V Irreversible Electromagnetic Switch Coil
MISUMI
Electromagnetic switch for DC 24 V. World's longest switching life.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Operating method |
Motor capacity AC 200 to 220-V class(kW/A) |
Coil rated voltage(V) |
Number of electrodes |
Auxiliary contact |
Representative standards |
Dimension length(mm) |
Dimension width(mm) |
Dimension thickness(mm) |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|
Product Series | ||||||
CAD |
|
|
|
|
| |
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
Operating method | Irreversible type | Irreversible type | Reversible format | Reversible format | Reversible format | Irreversible type |
Motor capacity AC 200 to 220-V class(kW/A) | 0.05 ~ 15 | 0.05 ~ 15 | 0.05 ~ 15 | 0.05 ~ 15 | 0.05 ~ 7.5 | 0.05 ~ 7.5 |
Coil rated voltage(V) | AC 200 | AC 100 | AC 200 | AC 100 | DC24 | DC24 |
Number of electrodes | 3 | 3 | 3 | 3 | 3 | 3 |
Auxiliary contact | 1a / 1a1b | 1a / 1a1b | 1a / 1a1b | 1a / 1a1b | 1a / 1a1b | 1a / 1a1b |
Representative standards | CE | CE | CE | CE | CE | CE |
Dimension length(mm) | 124 ~ 169.1 | 124 ~ 169.1 | 124 ~ 163.8 | 124 ~ 163.8 | 124 ~ 129.9 | 124 ~ 129.9 |
Dimension width(mm) | 45 ~ 55 | 45 ~ 55 | 102 ~ 122 | 102 ~ 122 | 102 | 45 |
Dimension thickness(mm) | 79 ~ 119 | 79 ~ 119 | 85.3 ~ 119 | 85.3 ~ 119 | 117 ~ 118.5 | 110.7 ~ 117.7 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy