(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/1/2025 to 11:00 a.m. (CST) 2/2/2025. We apologize for the inconvenience.

Fuse Accessories

Fuses (optional and other) are optional fuses used to protect equipment from overcurrent caused by short circuits or overload. Types include plug type fuses, hook bars for disconnecting switch operation, link attachment / detachment tools and fuse holders. Plug-type fuses indicate the fusing of a fu ...Readmore

Fuses (optional and other) are optional fuses used to protect equipment from overcurrent caused by short circuits or overload. Types include plug type fuses, hook bars for disconnecting switch operation, link attachment / detachment tools and fuse holders. Plug-type fuses indicate the fusing of a fusible material such as a fuse link, and are used when disconnecting cutouts or multiple fuses are used side by side. A hook bars for disconnecting switch operation is an operating hook bar used to open and close a disconnecting switch. It is made of plastic, is insulated, does not absorb water, is lightweight and has excellent operability. A link attachment / detachment tool is used to protect low voltage mains, and is characterized by large breaking ability and support for blown fuse indicators.  ▲ Close

Days to Ship
  • All
  • 11 Days or Less
  1. 1
  • Hook Bar for Operating Disconnectors (JIS-C-4510)

    Hook Bar for Operating Disconnectors (JIS-C-4510)【10 Pieces Per Package】

    Shinohara Electric

    This is an operating bar for outlets and closing connectors[Features]▪ Compliant with standard of JIS-C-4510.•The plastic material offers excellent insulation and does not absorb moisture.•Lightweight, with excellent operability.•Uses a yellow-colored pipe to indicate potential danger.•The 32 mm diameter of the pipe provides superior strength.•The FBK has an elongated hook portion, making it easier not only to open and close discon...Readmore

    • Volume Discount
    CAD :
    2D
    Days to Ship: 11 Days or more

Loading...

  1. 1

Related Categories to Fuse Accessories