(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fuse Holders

Fuse holders fix fuses into place; fuses are components that prevent short circuits in electrical appliances and wiring circuits. Similarly to fuses, fuse holders also protect electrical appliances and circuits and prevent earth leakage. The allowable amperage written on the product must be followed when ...Readmore

Fuse holders fix fuses into place; fuses are components that prevent short circuits in electrical appliances and wiring circuits. Similarly to fuses, fuse holders also protect electrical appliances and circuits and prevent earth leakage. The allowable amperage written on the product must be followed when installing, and for this reason, it is important to choose a product that matches the amperage. The power supply line sometimes comes attached with a fuse, but those that do not require fuse holders. Fuse holders are also necessary when modifying into a relay circuit. Fuse holder types include relay types, flat fuse boxes, horizontally interlocking types, and more. They are made of silicone rubber, PBT, phenolic resin, etc.  ▲ Close

Days to Ship
  • All
  • 6 Days or Less
  • 8 Days or Less
  1. 1
  • Fuse Holders - FH Series, Panel Mounting, φ 15.1 mm

    Fuse Holders - FH Series, Panel Mounting, φ 15.1 mm

    Echo Electric

    Panel mounted fuse holder used for fixing fuses compatible with 30mm diameter tubes.[Features]・Compatible with 15A or 20A rated current source.

    • Volume Discount
    Days to Ship: 6 Days or more
  • Mounting Fuse Holder Panel

    Mounting Fuse Holder Panel

    MISUMI

    It contains a panel attachment to allow fuse replacement simply by detaching the knob. In addition, a wide variety is available for several fuse sizes.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Mounting Fuse Holder Relay

    Mounting Fuse Holder Relay

    MISUMI

    Relay connection fuse holders ideal to prevent excess current within inner panel wiring. They can easily be soldered to cables.

    • Volume Discount
    CAD :
    2D
    Days to Ship: 6 Days or more
  • Fuse Holder DIN Mounting/Screw-attached

    Fuse Holder DIN Mounting/Screw-attached

    MISUMI

    The built-in lamp turns on when neon or LED models are fused. In addition, they can be mounted to DIN rails (35 mm model).

    • Volume Discount
    CAD :
    2D
    Days to Ship: 8 Days or more
  • Fuse Holder, P-Series

    Fuse Holder, P-Series

    DAITOTUSIN

    Surface-Contact Fuse HolderFor complete product overview and details on Fuse Holders - DIN Rail Mounting, 250V see the sections below:

    • Volume Discount
    Days to Ship: 8 Days or more

Loading...

  1. 1

Related Categories to Fuse Holders