(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Glass Tube Series Fuse B - Cartridge【2-100 Pieces Per Package】
Fuji Terminal Industry
Glass tube fuse with a great track record in Japan. PSE standard supported product. This product comes in packs of 100 that are convenient for in-house stock.
Days to Ship: | 8 Days or more |
---|
Glass Tube Series Fuse B - Cartridge - Small【2-200 Pieces Per Package】
Fuji Terminal Industry
Glass tube fuse with a great track record in Japan. PSE standard supported product. This product comes in packs that are convenient for in-house stock. Available in pack of 200.
Days to Ship: | 8 Days or more |
---|
Fuse with Copper Claw - EA758ZP-5C
ESCO
[Product Specifications]
・Rated voltage-250V
・Soluble lead alloy
・For overcurrent protection of low-voltage circuit
・Current…50A
・Mounting pitch…55mm
Days to Ship: | 6 Days or more |
---|
Fuse with Copper Claw - EA758ZP-5B
ESCO
[Product Specifications]
・Rated voltage-250V
・Soluble lead alloy
・For overcurrent protection of low-voltage circuit
・Current…40A
・Mounting pitch…55mm
Days to Ship: | 6 Days or more |
---|
Glass Tube Fuse (For Inventory Storage 110 unit or 200 unit/pack)【100-200 Pieces Per Package】
MISUMI
100 or 200-pack products ideal for in-house supply. Rated current range from 1 A to 10 A.
Days to Ship: | 8 Days or more |
---|
Tube fuse (dia. 6.4 x 30mm) EA758ZZ-1.5
ESCO
[Product Specifications]
・Rated voltage…250V
・Rated current…1.5A
Days to Ship: | 6 Days or more |
---|
Glass Tube Fuse (6.4mm Diameter)
ESCO
[Product Specifications]
・Rated voltage…250V
・Rated current…12A
Days to Ship: | 6 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Type |
Rated voltage(V) |
Rated current(A) |
Breaking capacity(kA) |
Fusing property |
Lead wire |
Fuse size |
Representative standards |
Brand | Fuji Terminal Industry | Fuji Terminal Industry | ESCO | ESCO | MISUMI | ESCO | ESCO |
---|---|---|---|---|---|---|---|
Product Series | Glass Tube Series Fuse B - Cartridge【2-100 Pieces Per Package】 | Glass Tube Series Fuse B - Cartridge - Small【2-200 Pieces Per Package】 | Glass Tube Fuse (For Inventory Storage 110 unit or 200 unit/pack)【100-200 Pieces Per Package】 | ||||
Days to Ship | 8 Days or more | 8 Days or more | 6 Days or more | 6 Days or more | 8 Days or more | 6 Days or more | 6 Days or more |
Type | - | - | - | - | Tube Type | - | - |
Rated voltage(V) | 125 ~ 250 | 125 ~ 250 | - | - | 125 ~ 250 | - | - |
Rated current(A) | 0.1 ~ 15 | 0.1 ~ 15 | - | - | 1 ~ 10 | - | - |
Breaking capacity(kA) | - | - | - | - | 0.3 ~ 0.5 | - | - |
Fusing property | B type | B type | - | - | B type | - | - |
Lead wire | None | None | - | - | None | - | - |
Fuse size | Ø6.4 X 30Mm | Ø5.2 X 20Mm | - | - | Ø6.4 X 30Mm / Ø5.2 X 20Mm | - | - |
Representative standards | PSE | PSE | - | - | PSE | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy