(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Low Capacity Circuit Breakers

Days to Ship
  • All
  • Same day
  • 8 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Specifications
Ampere frame
Rated block capacity AC 200 V(kA)
Breaking capacity besides AC 100 V/AC 200 V/AC 400 V/DC 250 V
Number of electrodes
Rated current(A)
Mounting method
Connection method
Representative standards
Dimension height(mm)
Dimension width(mm)
Dimension depth(mm)
  • New Products

Molded Case Circuit Breakers - Fuseless, High Cut-Off Current

    Molded Case Circuit Breakers - Fuseless, ABS Series, DIN Rail Mounting

      Molded Case Circuit Breakers - Fuseless, Panelboard Mounting

        Molded Case Circuit Breakers - Fuseless, ABS Series, for Switchboards

        Brand

        MISUMI

        LSIS

        MISUMI

        LSIS

        Product Series

        Molded Case Circuit Breakers - Fuseless, High Cut-Off Current

        Molded Case Circuit Breakers - Fuseless, ABS Series, DIN Rail Mounting

        Molded Case Circuit Breakers - Fuseless, Panelboard Mounting

        Molded Case Circuit Breakers - Fuseless, ABS Series, for Switchboards

        CAD
        • 2D
        Days to Ship 8 Days or more 8 Days or more Same day or more

        Show Stock Products

        8 Days or more
        Specifications
        • CE-Compliant
        • IEC
        • PSE Law
        • KEMA
        • Three-phase
        • Single-phase
          • IEC
          • JIS
          • PSE Law
            Ampere frame50AF / 60AF / 100AF to 199AF30AF or less / 50AF / 100AF to 199AF30AF or less / 50AF / 100AF to 199AF50AF / 60AF / 100AF to 199AF
            Rated block capacity AC 200 V(kA)355 ~ 105 ~ 1035
            Breaking capacity besides AC 100 V/AC 200 V/AC 400 V/DC 250 VPresentPresentPresentPresent
            Number of electrodes2 / 32 / 32 / 32 / 3
            Rated current(A)15 ~ 1003 ~ 1003 ~ 10015 ~ 100
            Mounting methodScrew fasteningDIN/Screw retentionDIN/Screw retentionScrew fastening
            Connection methodSurface typeSurface typeSurface typeSurface type
            Representative standardsPSE / CEPSE / CEPSE / CEPSE / CE
            Dimension height(mm)1309696130
            Dimension width(mm)7550 ~ 7550 ~ 7550 ~ 75
            Dimension depth(mm)608075.580 ~ 82

            Loading...

            1. 1

            Related Categories to Low Capacity Circuit Breakers