(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
OMRON
A popular small cam positioner that is easy to configure and boasts improved functionality.
[Features]
· Despite being small sized at just DIN 96 × 96 mm, it is available in 8, 16, and 32-point output types.
· Features 1,600 r/min high speed operations and 0.5° high accuracy settings for use in a wide range of applications.
· Highly visible display with backlit negative transmissive LCD and pulse output function and an advance angle compensation function to compensate for output delays.
· Bank function for multi-product production (8 banks). Speed display and pulse output functions.
· Approved standards: UL/CSA and EMC. Versions with English language text are also available for export outside of Japan.
[Applications]
· Use for operation timing control of each mechanism based on angle position data.
Days to Ship: | 9 Days or more |
---|
RFID system V680 optional product
OMRON
RFID system controller.
[Features]
· Communications distance: several cm to several dozen cm. Equipped with a wide range of easy-to-use functions for everything from startup to operations including a function for visualizing the communications status.
· The amplifier/controller unit features a display function that can be used for startup, adjustment, and simple diagnostics.
· Improves efficiency for on-site start-up and maintenance.
· The 680 Series uses an electromagnetic induction method and proprietary technology for faster and more reliable communications.
[Applications]
· Allows for centralized management of data and so is used on work sites chiefly for work instructions and managing archives.
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 9 Days or more |
---|
Watanabe Electric Industry
•Product Name: Small electric power pulse module
•Power Supply (v): AC100 to 240
Days to Ship: | 26 Days or more |
---|
Watanabe Electric Industry
•Product Name: Web-ready demand controller
•Power Supply (v): AC85 to 242
•Function: Demand monitoring graph, CSV output, intermittent control, SNTP time correction
Days to Ship: | 27 Days or more |
---|
Watanabe Electric Industry
•Product Name: BEMS-ready demand controller
•Power Supply (v): AC100 to 240
•Function: BEMS compatible (BASS collection)
Days to Ship: | 27 Days or more |
---|
Tohoku Electronics Group
•Power Supply Method: Other
•Input Source Resultant Pulse: Single-phase
•Number Of Output Phases: Single-phase
Days to Ship: | 13 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Type |
Brand | OMRON | OMRON | OMRON | Watanabe Electric Industry | Watanabe Electric Industry | Watanabe Electric Industry | Tohoku Electronics Group |
---|---|---|---|---|---|---|---|
Product Series | |||||||
Days to Ship | 9 Days or more | 9 Days or more | 9 Days or more | 26 Days or more | 27 Days or more | 27 Days or more | 13 Days or more |
Type | Cam Positioner | - | RFID-Related | Other | Demand Related | Demand Related | Power Conditioner |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy