(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Options/Accessories/Other (SDV)
Patlite
•Rated Voltage: DC2.7 to 3.6 (Supply Voltage)
•Application: SD card
•Shape: 32x24x2.1mm
•Specification: 2GB
•Note: Electronic sound: for artificial voice alarm
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Optional/Accessories/Others BK-001
Patlite
•Application: Bracket
•Mounting Pitch: For BK type/BKV type
Days to Ship: | 8 Days or more |
---|
Optional/Accessories/Others SPL-5E
Patlite
•Rated Input: 5
•Impedance: 8
•Shape: Square shape
Days to Ship: | 8 Days or more |
---|
Options/Accessories/Other SPH-10EA
Patlite
•Rated Input: 10
•Impedance: 8
•Shape: Horn type
Days to Ship: | 10 Days or more |
---|
Optional/Accessories/Others SPW-5E
Patlite
•Rated Input: 5
•Impedance: 8
•Shape: Horn type
Days to Ship: | 8 Days or more |
---|
Options/Accessories/Other BK-002-K
Patlite
•Application: Wall mounting bracket
•Mounting Pitch: 60mm/83.5mm
•Color: Dark gray
•Compatible Types/Shapes: For BK type/BKV type
Days to Ship: | 8 Days or more |
---|
Patlite
[Features]
Used to control broadcasting equipment via wireless communications.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
| |||||||||
Brand | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite |
Product Series | |||||||||
CAD |
| ||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy