(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Stack Lights - Signal Tower, LR4 Series
Patlite
Brighter, louder, easier to use and stronger. Seriously redeveloped stack light.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Stack Lights - Small LED Revolving Lights
Patlite
KES series modular cube tower incorporates energy-efficient LED lighting with optional electronic buzzer.
[Features]
・Red, yellow, and green color options available.
・Available in 1-3 lighting tiers.
・Compatible voltage options up to 24 VDC and 220 VAC.
・Optional 85 db alarm.
・85 mm width base.
・IP23 environmental rating.
Days to Ship: | 8 Days or more |
---|
Stack Lights - Small LED Signal Light with Electronic Sound Alarm, LKEH Series
Patlite
LKEH series modular, signal tower from Patlite with a built-in, high-volume loudspeaker. The loudspeaker comes with 32 preprogrammed alarm melodies, as well as a SD card slot for additional melodies to be programmed into the stack light.
[Features]
・Red, yellow, green, blue, and white color options available.
・Made of high impact, heat, and oil resistant PC resin.
・Configurable up to 4 light levels per tower.
・IP65 environmental rating.
・Alarm can reach up to 105 dB.
・UL E215660 Standard.
・Conforms to CE requirements.
Days to Ship: | 8 Days or more |
---|
Stack Lights - Thin LED Signal Lights, Laminated, LE Series
Patlite
•Type : Standard
•Shape : Circular
•Mounting method : Direct mounting, Mounting of L type metal fitting pole
•Lighting/blinking : Lighting, Lighting/blinking
•Rated voltage : AC/DC12V, AC/DC24V, AC100V, AC220V
•Color (top stage) : Green, Red, Yellow
•Color (second stage) : Yellow
•Shape : Circular
•Rated voltage : AC/DC12V, AC/DC24V, AC100V, AC220V
•Color (top stage) : Green, Red, Yellow
•Color (second stage) : Yellow
•Color (third stage) : Green
•Color (fourth stage) : Blue
•Color (fifth stage) : White
•Light Source : LED
•Mounting method : Direct mounting, Mounting of L type metal fitting pole
•Buzzer (with/without) : None, Present
•Lighting/blinking : Lighting, Lighting/blinking
•Representative standards : CE, UL
•Type : Standard
For complete product overview and details on Thin LED Small Laminated Signal Lamp LE see the sections below:
Days to Ship: | 8 Days |
---|
Stack Lights - Signal Lights, KUS Series
Patlite
The KUS series modular signal tower offers a unique cube shaped design with the ability to mix and match both conventional and LED light sources. An optional buzzer for an audible safety signals can be added as well.
[Features]
・Multilayer lighting up to 4 tiers.
・Colors options include red, blue, yellow, green, and white.
・Comes with or without audible signaling up to 80 dB.
・Continuous or flashing light patters available.
・IP54 environmental rating.
・Light dome made of heat and shock resistant polycarbonate resin.
・70 mm width base.
Days to Ship: | 8 Days or more |
---|
Stack Lights - Super-Slim LED Signal Light, MP/MPS Series
Patlite
The MP/MPS, super slim series multilayer signal stack light tower utilizes Palite’s exclusive hybrid prism-cut lens to maximize a high yield LED light source for optimal visual safety signals in the manufacturing environment.
[Features]
・Up to 5 light levels per tower.
・30mm diameter tower base.
・Colors options include yellow, green, blue, and white.
・UL(E215660)
・NPN, or NPN/PNP open collector.
・Made of of ABS/AS shock resistant resin.
・Direct, circular pole, L-type, or folding bracket type mounting available.
Days to Ship: | 8 Days or more |
---|
Stack Lights - Medium Layered Signal Lights, LME Series
Patlite
•Type : Standard
•Shape : Circular
•Mounting method : Circular pole mounting, Direct mounting, Mounting of L type metal fitting pole, Removable pole mount
•Lighting/blinking : Lighting, Lighting/blinking
•Rated voltage : AC/DC24V, AC100V, AC220V
•Color (top stage) : Blue, Green, Red, Red/Green/Blue, Red/Yellow/Green, Red/Yellow/Green/Blue, Red/Yellow/Green/White, White, Yellow, Yellow/green/blue, Yellow/green/blue/white
•Color (second stage) : Green, Yellow
•Shape : Circular
•Rated voltage : AC/DC24V, AC100V, AC220V
•Color (top stage) : Blue, Green, Red, Red/Green/Blue, Red/Yellow/Green, Red/Yellow/Green/Blue, Red/Yellow/Green/White, White, Yellow, Yellow/green/blue, Yellow/green/blue/white
•Color (second stage) : Green, Yellow
•Color (third stage) : Green
•Color (fourth stage) : Blue
•Color (fifth stage) : White
•Light Source : LED
•Mounting method : Circular pole mounting, Direct mounting, Mounting of L type metal fitting pole, Removable pole mount
•Buzzer (with/without) : None, Present
•Lighting/blinking : Lighting, Lighting/blinking
•Representative standards : CE, UL
•Type : Standard
For complete product overview and details on LED Medium-Sized Layered Signal Light LME see the sections below:
Days to Ship: | 8 Days |
---|
Stack Lights - Large LED Signal Lights, Laminated, LGE Series
Patlite
The LGE series modular signal tower from Patlite is designed for large machines. It features enhanced downward lighting with direct mount installation.
[Features]
・Up to 4 light levels per tower.
・Comes with, or without a built-in buzzer that produces sound up 85dB.
・Colors options include red, blue, yellow, and green.
・Flashing or continuous lighting available.
・Both NPN and PNP compatible.
・Up to IP54 environmental rating.
・Tower material comprised of ABS/AS or PC plastic.
・Conforms to CE requirements.
・100mm diameter tower base.
Days to Ship: | 8 Days or more |
---|
Stack Lights - Small Layered Rotary Light, KJS/KJSB Series
Patlite
•Type : Rotation
•Shape : Square
•Mounting method : Direct mounting
•Lighting/blinking : Lighting
•Rated voltage : AC100V, AC220V, DC12V, DC24V
•Color (top stage) : Blue, Green, Red, Yellow
•Color (second stage) : Yellow
•Shape : Square
•Rated voltage : AC100V, AC220V, DC12V, DC24V
•Color (top stage) : Blue, Green, Red, Yellow
•Color (second stage) : Yellow
•Color (third stage) : Green
•Light Source : Light bulb
•Mounting method : Direct mounting
•Buzzer (with/without) : None, Present
•Lighting/blinking : Lighting
•Type : Rotation
For complete product overview and details on Small Layered Rotary Light see the sections below:
Days to Ship: | 8 Days or more |
---|
Stack Lights - Layered Rotary Light, KJS/KJSB Series
Patlite
•Type : Rotation
•Shape : Square
•Mounting method : Direct mounting
•Lighting/blinking : Lighting
•Rated voltage : AC100V, AC220V, DC24V
•Color (top stage) : Blue, Green, Red
•Color (second stage) : Yellow
•Shape : Square
•Rated voltage : AC100V, AC220V, DC24V
•Color (top stage) : Blue, Green, Red
•Color (second stage) : Yellow
•Color (third stage) : Green
•Color (fourth stage) : Blue
•Light Source : Light bulb
•Mounting method : Direct mounting
•Buzzer (with/without) : None, Present
•Lighting/blinking : Lighting
•Type : Rotation
For complete product overview and details on Layered Rotary Light (Patlite) see the sections below:
Days to Ship: | 8 Days or more |
---|
Stack Lights - LED Signal Light, Laminated, Wall-Mounted, WEP/WE Series
Patlite
•Type : Standard
•Shape : Other
•Mounting method : Wall mount
•Lighting/blinking : Lighting, Lighting/blinking
•Rated voltage : AC/DC24V
•Color (top stage) : Red, White
•Color (second stage) : Yellow
•Shape : Other
•Thickness : W90 x D37.5
•Rated voltage : AC/DC24V
•Color (top stage) : Red, White
•Color (second stage) : Yellow
•Color (third stage) : Blue, Green, White
•Color (fourth stage) : Blue, White
•Color (fifth stage) : White
•Light Source : LED
•Mounting method : Wall mount
•Buzzer (with/without) : None, Present
•Lighting/blinking : Lighting, Lighting/blinking
•Representative standards : CE, UL
•Type : Standard
For complete product overview and details on Flat-Screen LED Wall-Mounted Laminated Signal Lamp see the sections below:
Days to Ship: | 8 Days or more |
---|
Stack Lights - Super-Slim LED Signal Light, ME-A/MES-A Series
Patlite
The ME series modular signal tower offers a super slim profile making it optimal in for use in applications where space is limited, while still providing a super bright LED light source.
[Features]
・Multilayer lighting up to 4 tiers.
・Colors options include red, blue, yellow, green, and white.
・IP42 environmental rating.
・Light dome made of heat and shock resistant polycarbonate resin.
・Super slim 25 mm diameter base.
・NPN control oriented.
・UL E215660 compatible.
・Conforms to CE requirements.
・ RoHS compliant.
Days to Ship: | 8 Days or more |
---|
Stack Lights - USB Connector, LAS Series
Patlite
The LA6 series stacks lights offer the unique option that allows a user to completely program up to 21 different lighting and 11 different alarm patterns into one tower. An available USB port and complimentary free to download software makes set up an ease.
[Features]
・Available in 3-5 lighting tiers.
・Compatible voltage options up to 24 VDC and 240 VAC.
・Optional 85 db alarm.
・60 mm diameter base.
・IP65 environmental rating.
・Conforms to CE and UL standard requirements.
・RoHS compliant.
Days to Ship: | 8 Days or more |
---|
Stack Lights - 21 Configurable Colors, LA6-POE Series
Patlite
Easy wiring with PoE
The color of the light can be freely configured
[Features]
· Can be installed with little wiring using a PoE power supply, even where electrical work is difficult.
· Use 21 colors to flexibly display the state of teh network.
· IP54 construction means it is dust and splash proof (stationary type is IP20), and so can be used in factories with large amounts of moisture and dust.
Days to Ship: | 8 Days or more |
---|
Stack Lights - LED Tower, Wall-Mounted
Patlite
An LED wall-mounted tower-type light for improved user-friendliness
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Type |
Shape |
Thickness |
Rated voltage(V) |
Steps = N |
Color (top stage) |
Color (second stage) |
Color (third stage) |
Color (fourth stage) |
Color (fifth stage) |
Light Source |
Mounting method |
Buzzer (with/without) |
Lighting/blinking |
Representative standards |
| |||||||||||||||
Brand | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite |
Product Series | Stack Lights - Small LED Signal Light with Electronic Sound Alarm, LKEH Series | Stack Lights - Large LED Signal Lights, Laminated, LGE Series | Stack Lights - LED Signal Light, Laminated, Wall-Mounted, WEP/WE Series | Stack Lights - Super-Slim LED Signal Light, ME-A/MES-A Series | |||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days | 8 Days or more | 8 Days or more | 8 Days | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more |
Type | Standard | Rotation | Standard | Standard | Standard | Standard | Standard | Standard | Rotation | Rotation | Standard | Standard | Standard | Standard | Standard |
Shape | Circular | Square | Circular | Circular | Square | Circular | Circular | Circular | Square | Square | Other | Circular | Circular | Circular | Other |
Thickness | Φ 40 / Φ 50 / Φ 60 / Φ 70 | Φ 82 | Φ 100 | Φ 50 | □70 | Φ 30 | Φ 60 | Φ 100 | Φ 82 | Φ 116 | Other | Other | Φ 60 | Φ 60 | Other |
Rated voltage(V) | DC24V / Other | DC24V | DC24V | Other | DC24V / AC100V | Other | Other | AC100V / Other | AC100V / AC220V | AC100V | Other | DC24V | DC24V | DC24V | DC24V |
Steps = N | 1 / 2 / 3 / 4 / 5 | 1 | 1 / 3 | 3 | Other | 1 / 2 / 3 / 4 | 3 | 3 | 1 | 1 | 3 | 1 / 2 / 3 / 4 / 5 | 3 / 5 | 5 | 2 |
Color (top stage) | Red / Yellow / Green / Other | Red / Yellow | Red / Yellow | Red | Red / Yellow / Green | Red / Yellow / Green | Red | Red | Red | Red | Red | Red / Yellow / Green / Blue | Red | Other | Red |
Color (second stage) | Yellow / Green / Other | - | Yellow | Yellow | - | Yellow / Green | Yellow | Yellow | - | - | Yellow | Yellow / Green / Blue / White | Yellow | Other | Green |
Color (third stage) | Green / Other | - | Green | Green | - | Green | Green | Green | - | - | Green / Blue | Green | Green | Other | - |
Color (fourth stage) | Blue / Other | - | - | - | - | Blue | - | - | - | - | - | Blue / White | Blue | Other | - |
Color (fifth stage) | White / Other | - | - | - | - | - | - | - | - | - | - | White | White | Other | - |
Light Source | LED | LED | LED | LED | LED / Light bulb | LED | LED | LED | Light bulb | Light bulb | LED | LED | LED | LED | LED |
Mounting method | Direct mounting / Pole mount / Other | Direct mounting | Direct mounting | Direct mounting | Direct mounting | Direct mounting | Pole mount | Direct mounting | Direct mounting | Direct mounting | Wall mount | Direct mounting | Direct mounting / Pole mount | Other | Wall mount |
Buzzer (with/without) | Present / None | None | Present | None | None | None | None | Present / None | Present / None | Present | Present / None | None | Present / None | Present | None |
Lighting/blinking | Lighting / Lighting/blinking | Lighting | Lighting/blinking | Lighting | Lighting/blinking | Lighting | Lighting | Lighting / Lighting/blinking | Lighting | Lighting | Lighting / Lighting/blinking | Lighting | Lighting / Lighting/blinking | Lighting/blinking | Lighting |
Representative standards | CE / UL / CUL | - | CE | CE / UL | - | CE / UL | CE / UL | CE | - | - | CE / UL | CE / UL | CE / UL | CE / UL | CE / UL |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy