(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Warning Lights - LED, Rotating, with Built-in Sound
Patlite
RFT series combination loudspeaker and revolving LED warning light comes with 32 built-in adjustable alarm melodies. An optional SD card slot is available for additional customizable melodies.
[Features]
・Red, yellow, green, and blue color options available.
・Alarm reaches up to 90 dB.
・Compatible voltage options up to 24 VDC and 220 VAC.
・Made of weather resistant acrylic resin.
・NPN open collector.
・IP54 environmental rating.
・Conforms to CE requirements.
・RoHS compliant.
Days to Ship: | 8 Days or more |
---|
Warning Lights - Rotating, Small, SKH-EA Series
Patlite
SKH-EA series rotating warning light from Patlite boast a small but powerful DEB model LED lamp for use in a wide range of applications.
[Features]
・Colors options include red, yellow, green, and blue.
・IP23 environmental rating.
・DC/AC V compatible.
・Vibration resistant.
・Conforms to CE requirements.
Days to Ship: | 8 Days or more |
---|
Warning Lights - Rotating, with Integrated Speaker
Patlite
RT series loudspeaker with revolving warning light with 32 built-in adjustable alarm melodies and MP3 voice synthesizer.
[Features
・Red, yellow, green, and blue color options available.
・Alarm reaches up to 105 dB.
・NPN open collector.
・IP23 environmental rating.
・Conforms to CE requirements.
・Made of weather resistant acrylic resin.
Days to Ship: | 8 Days or more |
---|
Warning Lights - LED, Rotating, Vibration-Resistant
Patlite
The energy efficient RLR series revolving warning lights offer a LED and brushless motor with bearings combination for an ultra-bright rotational light source.
[Features]
・Red, yellow, green, and blue color options available.
・Compatible voltage options up to 48 VDC and 250 VAC.
・162 mm diameter base.
・IP66 environmental rating.
・Conforms to CE requirements.
Days to Ship: | 8 Days or more |
---|
Warning Lights - LED, Rotating, with Built-in MP3 Synthesizer
Patlite
•Light emitting part shape : Cylindrical
•Rated voltage : AC100V, AC220V, DC24V
•Mounting method : Direct mounting
•Light Source : LED
•Buzzer (includes) : Voice
•Lighting/blinking : Lighting
For complete product overview and details on LED Rotating Light with Built-In MP3 Synthesizer see the sections below:
Days to Ship: | 8 Days or more |
---|
Warning Lights - LED, Signal, LFH Series
Patlite
•Light emitting part shape : Cylindrical
•Light Source : LED
•Buzzer (includes) : None
•Lighting/blinking : Blinking
•Rotation : None
•Representative standards : CE, UL
For complete product overview and details on LFH Series see the sections below:
Days to Ship: | 10 Days or more |
---|
Warning Lights - Display, Battery-Powered, PFH-BT Series
Patlite
Excellent visibility. A "battery-powered signal lamp".
Can be switched between "flash pattern" and "lighting mode" to suit the environment to use such as indoor, outdoor, day or night. It uses batteries and magnets, allowing it to be installed anywhere.
[Features]
· There are 2 types of colors: red and yellow.
· Flash pattern can be switched between single flash and double flash
· Can be switched between the bright power mode and Eco mode with a long life
[Main Specifications]
· Power source: AA battery x 4 (Battery type: alkaline battery / nickel hydrogen battery)
· Battery life: Power mode: 24 hours, Eco-mode: 100 hours
(* Fluctuates widely depending on the battery, usage conditions and environment.)
· Operating ambient temperature/humidity: -10°C to 50°C, 90% RH or less, avoid condensation (except the battery)
· Installation location / orientation: indoor/outdoor, forward/lateral direction
· Protection Grade: IP55 (forward direction)
· Peak luminosity (typical): red, 40 cd or more / yellow, 140 cd or more
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Light emitting part shape |
Size(⌀) |
Rated voltage(V) |
Color |
Light Source |
Mounting method |
Buzzer (includes) |
Lighting/blinking |
Rotation |
Representative standards |
Dimension height(mm) |
Dimension width(mm) |
Dimension depth(mm) |
Brand | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite |
---|---|---|---|---|---|---|---|
Product Series | Warning Lights - LED, Rotating, with Built-in MP3 Synthesizer | ||||||
CAD |
|
|
|
|
|
| |
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 9 Days or more |
Light emitting part shape | Cylindrical | Cylindrical | Cylindrical | Cylindrical | Cylindrical | Cylindrical | - |
Size(⌀) | 100 | 100 | 162 | 162 | 100 | 100 | 100 |
Rated voltage(V) | DC24V / AC100V | DC12V / DC24V / AC100V / AC200V | DC24V / AC100V / AC200V | Other | AC100V | DC12V / DC24V / Other | - |
Color | Red / Yellow | Red / Yellow / Green / Blue | Red / Yellow / Blue | Red / Yellow | Red / Yellow | Red / Yellow / Green / Blue / White | Yellow |
Light Source | LED | Light bulb | Light bulb | LED | LED | LED | LED |
Mounting method | Direct mounting | Direct mounting | Direct mounting | Direct mounting | Direct mounting | Other | Other |
Buzzer (includes) | Present | None | Present | None | Present | None | None |
Lighting/blinking | Lighting | Lighting | Lighting | Lighting | Lighting | Blinking | Lighting/blinking |
Rotation | Present | Present | Present | Present | Present | None | - |
Representative standards | CE | CE | CE | CE | - | CE / UL | - |
Dimension height(mm) | - | - | - | - | - | 162 | - |
Dimension width(mm) | - | - | - | - | - | 100 | - |
Dimension depth(mm) | - | - | - | - | - | 100 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy