(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Counters

A counter is a logic circuit that counts input signals such as clocks, etc. It has a function to count and display input signals. It is used for maintenance and management of machine tools, various control panels, compressors, etc., and for counting shipments, vehicle numbers in parking lots, etc. ...Readmore

A counter is a logic circuit that counts input signals such as clocks, etc. It has a function to count and display input signals. It is used for maintenance and management of machine tools, various control panels, compressors, etc., and for counting shipments, vehicle numbers in parking lots, etc. Some devices have a built-in lithium battery, etc. that save power and have a long life. There are preset counters, total counters, etc. When the preset type reaches the set value, the control output works and the next output starts. The total type has no control output function and displays the measured value. Some have high visibility, others have space-saving features that can be used in small environments. In addition, there are devices that have excellent safety, environmental resistance such as water resistance and oil resistance, and impact resistance, and you can select a product for the operating environment.  ▲ Close

Days to Ship
  • All
  • 8 Days or Less
  • 9 Days or Less
  • 27 Days or Less
  1. 1
  • MD-1 Series Electronic Counter (Preset Counter)

    MD-1 Series Electronic Counter (Preset Counter)

    Line Seiki

    [Features]· Zero suppression type large scale display (14.22 × 8.13 mm).· Incorporates power source for use by sensors.· The operating format may be selected using the surface terminal.· Employs an anti-duct type digital switch.· Setting may be changed during operation.· Both input and output avail of a connection point or no connection point.

    • Volume Discount
    Days to Ship: 9 Days or more
  • MD-0 Series, Electronic Counter (Total Counter)

    MD-0 Series, Electronic Counter (Total Counter)

    Line Seiki

    [Features]· DIN72X72.· Zero suppression style large scale screen (14.22 × 8.13 mm).· Incorporates power source for use by sensors.· Uses both contact point and non-contact point input.

    • Volume Discount
    Days to Ship: 27 Days or more
  • MCR Series, Electromagnetic Counter (Total Counter)

    MCR Series, Electromagnetic Counter (Total Counter)

    Line Seiki

    [Features]· An electromagnetic counter with large easy-to-view display numbers.· It is robust against vibration, shock resistance, it is the optimum product for checking the operation and frequency of machine tools, printing machines, general industrial machinery etc.· We provide a great selection of apparatus with a variety of numbers of digits, voltages and methods of attachment to correspond with a variety of needs.

    • Volume Discount
    Days to Ship: 8 Days or more
  • MDR-0 Series, Electronic Counter (Total Counter)

    MDR-0 Series, Electronic Counter (Total Counter)

    Line Seiki

    [Features]· DIN72 × 72 mm.· Large scale display of the zero suppression type.· Incorporates a power source for use by sensors.· May be used in either of connected or disconnected input.· All apparatus have memory attached.

    • Volume Discount
    Days to Ship: 27 Days or more

Loading...

  1. 1

Related Categories to Counters