(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Tokyo Sensor
Application: Other switches
Feature: Load withstand ability (φ 80/1 minute): 20 kN
Input Power Supply: No special notes
Notes: Rated current (resistance load): 0.01-0.3 A
Operating Load: 80
Rated Voltage: AC/DC5 to 24
Specification: 4-line type
Type: Mat switch
For complete product overview and details on Mat Switch see the sections below:
Days to Ship: | 8 Days or more |
---|
Small Pendant Switch, VP103 Series, Dedicated Holder
Kasuga Electric Works
•Use Application: Switch (option, other)
•Dimension Vertical Mm: 116
•Dimension Width Mm: 56
•Dimension Depth Mm: 40.5
Days to Ship: | 6 Days or more |
---|
Takachi Electronics Enclosure
•Use Application: Switch (option, other)
•Color/Surface Treatment: Black Semi-Gloss Paint
•Material: Low Carbon Steel
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Waterproof Rubber Cover (for PF.PT)
Maruyasu Dengyo
•Use Application: Switch (option, other)
•Application: For A-25PT
•Color: Red
Days to Ship: | 6 Days or more |
---|
Mat Switch, Controller for 4-Wire Switch
Tokyo Sensor
•Use Application: Switch (option, other)
•Type: Pressure-sensitive switch controller
•Protection Grade: IP20
•Specification: LED display
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Use application |
Brand | Tokyo Sensor | Kasuga Electric Works | Takachi Electronics Enclosure | IDEC | Maruyasu Dengyo | Tokyo Sensor |
---|---|---|---|---|---|---|
Product Series | ||||||
CAD |
|
| ||||
Days to Ship | 8 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 6 Days or more | 8 Days or more |
Use application | Other switches | Switch (option, other) | Switch (option, other) | Safety switch with solenoid | Switch (option, other) | Switch (option, other) |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy