(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Industrial Relays - Control Relay, TBL Series, Liquid Surface
Kasuga Electric Works
Completely different than traditional liquid surface control relays, this revolutionary liquid surface relay employs the properties of liquid buoyancy.
[Features]
· Can be fitted to any size hole and can even be freely adjusted to fit square or other shaped holes.
· Extensions can also be added in the case of large holes.
· Excels in electrical insulation and abrasion resistance.
Days to Ship: | Same day or more |
---|
Show Stock Products
IDEC
[Features]
· Compact slim power relay with high maximum contact current and excellent durability.
· Compact at 12.7 mm thick, but supports a high maximum contact current.
· RJIS (for one-pole): 12A.
· RJ2S (for two-pole): 8A.
· A bidirectional polarity high brightness operational display LED is included by default (excluding the simple type).
· Thanks to a unique light guide structure, it is easy to confirm lighting status, with excellent visibility.
· Excellent electrical and mechanical durability.
· Electrical durability: 200 thousand cycles or more (AC load).
· Mechanical durability: 30 million cycles or more (AC coil).
· Forward and backward polarity types which include a diode and a type which in includes a CR circuit are also available.
· The reverse breakdown voltage of the diode is 1000V for all voltages.
· UL and CSA certified and complies with EN standards.
· Lloyd Classification Standard-certified.
Days to Ship: | 9 Days or more |
---|
Weidmuller
Mini power type general-purpose relay manufactured by Weidmuller. High-quality, low-price, wide variety lineup that are easy to use to replace your currently used relays.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
application |
Contact configuration |
Latch function |
Terminal shape |
Contact rated current (minimum value for AC and DC)(A) |
Coil rated voltage (DC)(V) |
Coil rated voltage (AC)(V) |
Representative standards |
Dimension height(mm) |
Dimension width(mm) |
Dimension depth(mm) |
Brand | Kasuga Electric Works | IDEC | Weidmuller |
---|---|---|---|
Product Series | Industrial Relays - Control Relay, TBL Series, Liquid Surface | ||
CAD |
| ||
Days to Ship |
Same day or more
Show Stock Products | 9 Days or more | 8 Days or more |
application | Other | Power | Power |
Contact configuration | 1c / Other | 2c | 2c |
Latch function | None | None | Present |
Terminal shape | Other | Socket / plug-in | Socket / plug-in |
Contact rated current (minimum value for AC and DC)(A) | 1.5 | 8 | 10 |
Coil rated voltage (DC)(V) | 24 | - | - |
Coil rated voltage (AC)(V) | 250 | 24 | 115 ~ 230 |
Representative standards | PSE | CE / UL / CSA | CE / CUL / TUV |
Dimension height(mm) | 87 ~ 156 | 33 | 36 |
Dimension width(mm) | 48 ~ 106 | 12.7 | 21.5 |
Dimension depth(mm) | 36 ~ 121.5 | 31.1 | 28 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy