PLC I/O Units
PLCs (Input/Output Units), formally called "programmable logic controllers," are components used as an interface between devices and sequencers. They work by controlling the on/off switching of the output device using a preset program that operates in response to the on/off switching of switches and sensors. They were initially developed as an alternative to relay circuits and are used in controls for boilers, pumps, automated machinery that operate inside factories, and more. PLCs are broadly divided into 2 types, modular type and packaged type. Modular types require input components and standalone units to be combined and allow for more freedom of customization. Packaged types are totally pre-assembled to offer an inexpensive installation solution.
-
Modbus I/O Module, Digital Input Module
Watanabe Electric Industry
•Input format : DC input
•Connection terminal : Terminal block
For complete product overview and details on Modbus I/O Module, Digital Input Module (Watanabe Electric Industry) see the sections below:
- CAD :
- 2D
Days to Ship: |
27 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
CAD |
---|
Days to Ship |
---|
Number of inputs
|
---|
Input format
|
---|
Rated input voltage(V)
|
---|
Protection function
|
---|
Connection terminal
|
---|
| ![Modbus I/O Module, Digital Input Module](//content.misumi-ec.com/image/upload/t_product_view_c/v1/p/jp/product/series/222005725757/222005725757_001.jpg?$product_view_c$)
|
---|
Brand | Watanabe Electric Industry |
---|
Product Series | Modbus I/O Module, Digital Input Module |
---|
CAD | |
---|
Days to Ship |
27 Days or more
|
---|
Number of inputs | 16 |
---|
Input format | DC input |
---|
Rated input voltage(V) | DC24V |
---|
Protection function | None |
---|
Connection terminal | Terminal block |
---|
Loading...
Specification/Dimensions
-
Metric / Inch
-
Number of inputs
-
Input format
-
Rated input voltage(V)
-
Protection function
-
Connection terminal
Narrow search by specifying Manufacturer
Related Categories to PLC I/O Units
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy