(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inverters

An inverter is a device that controls the rotational speed of a motor. Controlling the rotational speed of the motor leads to energy saving and CO2 reduction. There are two types of inverter control, V / f control and vector control. V / f control is a control method that keeps the ratio between the voltage output from the inverter and the frequency constant. A single unit can rotate the motors of multiple devices, and is used for fans, air conditioners, etc. with small starting torque and load fluctuation. Vector control is a control method that performs vector calculation of the current direction of the motor, and enables highly accurate operation with few errors. Used in machine tools, cranes, extruders, etc., which have a large starting torque and load fluctuations. Some devices have wire saving and space saving, and some devices have a built-in braking circuit and do not require the selection of a braking unit.
Days to Ship
  • All
  • Same day
  1. 1
Brand
Product Series
Days to Ship
Applicable motor capacity(kW)
Input voltage class
Output specifications
Output capacity(kVA)
External communications
Representative standards
Dimension height(mm)
Dimension width(mm)
Dimension depth(mm)

    Multi-Functional Compact Inverter MX2 Series V1 Type, 3G3MX2-V1

    Brand

    OMRON

    Product Series

    Multi-Functional Compact Inverter MX2 Series V1 Type, 3G3MX2-V1

    Days to Ship Same day or more

    Show Stock Products

    Applicable motor capacity(kW)0.4 ~ 11
    Input voltage classSingle-phase 200V / Three-phase 200 V
    Output specificationsThree-phase
    Output capacity(kVA)1 ~ 16.6
    External communicationsRS-232/422/485 / DeviceNet
    Representative standardsCE / UL
    Dimension height(mm)128 ~ 260
    Dimension width(mm)68 ~ 140
    Dimension depth(mm)122.5 ~ 170.5

    Loading...

    1. 1

    Application example related to this category

    Related Categories to Inverters