(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Medium Duty Die Spring - 40% Deflection, Chrome Silicon, Inch Measurements

Medium Duty Die Spring - 40% Deflection, Chrome Silicon, Inch Measurements

•Material: High-strength special stainless steel
•Allowable deflection Ratio (%): 40

PDF

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
9-0604-1
9-0605-1
9-0606-1
9-0607-1
9-0608-1
9-0610-1
9-0612-1
9-0648-1
9-0804-1
9-0805-1
9-0806-1
9-0807-1
9-0808-1
9-0810-1
9-0812-1
9-0814-1
9-0818-1
9-0822-1
9-0826-1
9-0830-1
9-0848-1
9-1004-1
9-1005-1
9-1006-1
9-1007-1
9-1008-1
9-1010-1
9-1012-1
9-1014-1
9-1016-1
9-1048-1
9-1204-1
9-1205-1
9-1206-1
9-1207-1
9-1208-1
9-1210-1
9-1212-1
9-1214-1
9-1216-1
9-1218-1
9-1220-1
9-1222-1
9-1224-1
9-1226-1
9-1230-1
9-1248-1
9-1604-1
9-1605-1
9-1606-1
9-1607-1
9-1608-1
9-1610-1
9-1612-1
9-1614-1
9-1616-1
9-1618-1
9-1620-1
9-1622-1
9-1624-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer diameter (D) L Dimension (L) d (Inner diameter)
(in)
1 Piece(s)

Quote

3/813/16
1 Piece(s)

Quote

3/81.253/16
1 Piece(s)

Quote

3/81.503/16
1 Piece(s)

Quote

3/81.753/16
1 Piece(s)

Quote

3/823/16
1 Piece(s)

Quote

3/82.503/16
1 Piece(s)

Quote

3/833/16
1 Piece(s)

Quote

3/8123/16
1 Piece(s)

Quote

1/219/32
1 Piece(s)

Quote

1/21.259/32
1 Piece(s)

Quote

1/21.509/32
1 Piece(s)

Quote

1/21.759/32
1 Piece(s)

Quote

1/229/32
1 Piece(s)

Quote

1/22.509/32
1 Piece(s)

Quote

1/239/32
1 Piece(s)

Quote

1/23.59/32
1 Piece(s)

Quote

1/24.59/32
1 Piece(s)

Quote

1/25.509/32
1 Piece(s)

Quote

1/26.509/32
1 Piece(s)

Quote

1/27.509/32
1 Piece(s)

Quote

1/2129/32
1 Piece(s)

Quote

5/8111/32
1 Piece(s)

Quote

5/81.2511/32
1 Piece(s)

Quote

5/81.5011/32
1 Piece(s)

Quote

5/81.7511/32
1 Piece(s)

Quote

5/8211/32
1 Piece(s)

Quote

5/82.5011/32
1 Piece(s)

Quote

5/8311/32
1 Piece(s)

Quote

5/83.511/32
1 Piece(s)

Quote

5/8411/32
1 Piece(s)

Quote

5/81211/32
1 Piece(s)

Quote

3/413/8
1 Piece(s)

Quote

3/41.253/8
1 Piece(s)

Quote

3/41.503/8
1 Piece(s)

Quote

3/41.753/8
1 Piece(s)

Quote

3/423/8
1 Piece(s)

Quote

3/42.503/8
1 Piece(s)

Quote

3/433/8
1 Piece(s)

Quote

3/43.53/8
1 Piece(s)

Quote

3/443/8
1 Piece(s)

Quote

3/44.53/8
1 Piece(s)

Quote

3/453/8
1 Piece(s)

Quote

3/45.503/8
1 Piece(s)

Quote

3/463/8
1 Piece(s)

Quote

3/46.503/8
1 Piece(s)

Quote

3/47.503/8
1 Piece(s)

Quote

3/4123/8
1 Piece(s)

Quote

111/2
1 Piece(s)

Quote

11.251/2
1 Piece(s)

Quote

11.501/2
1 Piece(s)

Quote

11.751/2
1 Piece(s)

Quote

121/2
1 Piece(s)

Quote

12.501/2
1 Piece(s)

Quote

131/2
1 Piece(s)

Quote

13.51/2
1 Piece(s)

Quote

141/2
1 Piece(s)

Quote

14.51/2
1 Piece(s)

Quote

151/2
1 Piece(s)

Quote

15.501/2
1 Piece(s)

Quote

161/2

Loading...

Basic Information

Material High-tensile strength spring-quality chromium silicon alloy Allowable deflection ratio(%) 40

Additional Products in this Category

Tech Support