(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Impact Wrench "Ultra Series"

Air Impact Wrench "Ultra Series"

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
·A lightweight model with a high-tech resin body
·A short nose type, suitable for working in tight spaces
[Applications]
·For assembly and disassembly work in automobile maintenance and general industry

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SI-1357-ULTRA
SI-1550T-ULTRA
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Tightening Torque
(N·m)
Socket Insertion Angle
(mm)
Suitable Bolt Diameter
(mmφ)
Number of Turns
(rpm)
Hose Fixing Port Air Consumption
(m3/min)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

3009.512–148500Rc1/40.31274571165782590393-87191110
1 Piece(s)Available

8 Days or more

120019257000Rc3/80.622184571165782392360-99523300

Loading...

  1. 1

Basic Information

Hammer Model Twin Operating Air Pressure(Mpa) 0.48~0.68 Exhaust Rear
Features A lightweight model with high-tech resin body. Application Automobile engine overhauls. Passenger vehicle tire removal and installation. Motorcycle repairs, General industrial assembly and disassembly. Notes Tightening torque is a standard value. Torque value changes depending on conditions.

Additional Products in this Category

Tech Support