(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

PDR, Phoenix Series, High-Efficiency Radius Cutter, Bore Type

PDR, Phoenix Series, High-Efficiency Radius Cutter, Bore Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
・Suitable shape for finishing with a wiper edge.
・The ideal insert shape when cutting depth of 2 to 5 mm.
・Flute shape suitable for side surface machining.
・The end relief makes the insert compatible with uneven casting surfaces.
・Body rigidity is improved by enlarging the backing metal.
・It features a double clamp.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PDR20R063M22-3
PDR20R063M22-4
PDR20R063M22.2-3
PDR20R063M22.2-4
PDR20R080M27-4
PDR20R080M27-5
PDR20R080M31.7-4
PDR20R080M31.7-5
PDR20R100M31.7-5
PDR20R100M31.7-6
PDR20R100M32-5
PDR20R100M32-6
PDR20R125M31.7-6
PDR20R125M40-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter D
(φ)
Number of Flutes
(sheet)
Hole Diameter
(mm)
Tool No. Cutter outer diameter D1
(mm)
Boss Diameter db
(mm)
Width of the Key Slot a
(mm)
Depth of the Key Slot b
(mm)
1 Piece(s)Available

8 Days or more

433227800057636010.46.3
1 Piece(s)Available

8 Days or more

434227800058636010.46.3
1 Piece(s)Available

8 Days or more

43322.2257800050636085
1 Piece(s)Available

8 Days or more

43422.2257800051636085
1 Piece(s)Available

8 Days or more

604277800059807612.47
1 Piece(s)Available

8 Days or more

605277800060807612.47
1 Piece(s)Available

8 Days or more

60431.757800052807612.78
1 Piece(s)Available

8 Days or more

60531.757800053807612.78
1 Piece(s)Available

8 Days or more

80531.7578000541009612.78
1 Piece(s)Available

8 Days or more

80631.7578000551009612.78
1 Piece(s)Available

8 Days or more

8053278000611009614.48
1 Piece(s)Available

8 Days or more

8063278000621009614.48
1 Piece(s)Available

8 Days or more

105631.75780005612510012.78
1 Piece(s)Available

8 Days or more

105640780006312510016.49

Loading...

  1. 1

Basic Information

Processing Applications Plane / Side / Groove / Vertical Work Material General steel / High hardness steel / Cast Iron Mounting Method Centering Plug
Overall Length (L)(mm) 63 Supported Tip Material Type Carbide Coat Machining Application Details Profiling
Type Details Bore Type

Additional Products in this Category

Tech Support