(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimping Tool P-726

Crimping Tool P-726

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· For bare crimp terminal / bare crimp sleeve (B/P).
· Compact type geared towards small terminals.
· Crimping tool with 3 adaptive sizes and a molding check mechanism.
 *Replacement part: P-726-1 Spring.

Part Number

Configured Part Number is shown.

P-726

Part Number
P-726
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 185 Body/Related Products Main body Compatible size 0.3/0.5 (crimp mark: 0), 1.25 (crimp mark: 1), 2 (crimp mark: 2)
Head width(mm) 44 Blade thickness(mm) 4.6 JAN code 4962772067260
Weight(g) 290 Specifications With molding check mechanism, elastomer grip

Please check the type/dimensions/specifications of the part P-726 in the Crimping Tool P-726 series.

Additional Products in this Category

Tech Support