(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aqua Drill EX Power Feed 2D PF2D

Aqua Drill EX Power Feed 2D PF2D
  • Volume Discount

[Features]
· A 2D drill bit that realizes high accuracy, long life machining with ultra-high feed machining with machining centers or lathes that can easily become clogged with scrap.

PDF

Part Number

Configured Part Number is shown.

PF2D0540

 
Part Number
PF2D0540
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Tool Material Type Carbide Link Model End Mill Shank
Coating Presence Available Coating Type Other Torsional Angle(°) 0 to 30
Shank diameter tolerance h6

Please check the type/dimensions/specifications of the part PF2D0540 in the Aqua Drill EX Power Feed 2D PF2D series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.