(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Suited for high-precision processing work because of using polyester film with even base material thickness.
· Optimal for polishing difficult-to-cut material using diamonds.
[Applications]
· End polishing of molds, ceramics, optical fiber related parts (ferrule polishing), polishing of ultra-hard thermally sprayed materials.
Sheet Type | Film | Usage | Hand polish | Abrasive material | Diamond |
---|---|---|---|---|---|
Particle Size(#) | 7,000 | Width(mm) | 100 | Length(mm) | 100 |
Material | Polyester |
Please check the type/dimensions/specifications of the part SD7000AU-FR in the Diamond Film series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy