(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MFH-Type Ultra-Small Diameter High Feed Cutter MFH Micro End Mill

MFH-Type Ultra-Small Diameter High Feed Cutter MFH Micro End Mill
  • Volume Discount

[Features]
· Low resistance and resistant to chattering, achieving efficient machining.
· Stable high-feed cutting is possible in a wide range of cutting parameters.

Part Number

Configured Part Number is shown.

MFH10-S10-01-2T

Part Number
MFH10-S10-01-2T
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Processing Applications Plane / Groove Flute Diameter D(φ) 10 Mounting Method With handle
Overall Length (L)(mm) 80 Link Diameter (d)(mm) 10 Number of Flutes(sheet) 2
Length Under Neck (ℓ1)(mm) 20 Trusco Code 823-0087 Scooping Angle (°) A.R. 5
Wrench FTP-6 Clamp screw SB-1840TRP Compatible Tip LPGT010210ER-GM
Maximum Number of Rotations (min⁻¹) 16,200 Seizure Inhibitor MP-1 Coolant Hole Yes
Weight (kg) 0.04

Please check the type/dimensions/specifications of the part MFH10-S10-01-2T in the MFH-Type Ultra-Small Diameter High Feed Cutter MFH Micro End Mill series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.