(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Soft Finish Handle For System 6

Soft Finish Handle For System 6
  • Volume Discount

[Features]
· This is a Soft Finish blade length-adjustable handle for System 6.
· The hex blade with a 6-mm shaft can be adjusted to 42–144 mm long using the ball clamp system.
[Applications]
· For assembly work and factories.

Part Number

Configured Part Number is shown.

284HS

Part Number
284HS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Shaft Diameter / Shaft Width(mm) 6 Full length L1(mm) 115
Grip diameter(mm) 36

Please check the type/dimensions/specifications of the part 284HS in the Soft Finish Handle For System 6 series.

Additional Products in this Category

Tech Support