(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tool Set - Combination Tool Type, Resin, Compact, K Series

Tool Set - Combination Tool Type, Resin, Compact, K Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • K600
  • Tool Specifications (K600)
  • K700
  • Tool Specifications (K700)
  • Volume Discount

[Features]
· New handles, new tools adopted.
· New hard resin case is lightweight, compact, and with increased rigidity.
· Exhibits its power during various work such as vehicle, motorcycle, bicycle and machinery maintenance.

Part Number

Configured Part Number is shown.

K700

Part Number
K700
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool set Tool Box Type Resin Tool Box Tool Set Type Single opening portable type
Case Dimensions (Frontage x Depth x Height)(mm) 400×326×105 Set Content(Points) 57 Insertion Angle(mm) 12.7
Mass(g) 5400 Supplementary explanation Tool case (TBP008)

Please check the type/dimensions/specifications of the part K700 in the Tool Set - Combination Tool Type, Resin, Compact, K Series series.

Additional Products in this Category

Tech Support