(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Optional Product for Dino-Lite Series

Part Number

Configured Part Number is shown.

61-4701-56

 
Part Number
61-4701-56
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

21 Days or more

Loading...

  1. 1

Basic Information

Main unit size 165×80×255 Total weight 2930g Metal plate weight 1, 4 kg
Magnet stand weight 1 kg Arm weight 530g Package size Width 270 × depth 235 × height 70 (mm)
Weight (Package included) Approx. 3 kg Accessory Steel plate, magnet base, pole × 3, Dino mounting holder

Please check the type/dimensions/specifications of the part 61-4701-56 in the Optional Product for Dino-Lite Series series.

Additional Products in this Category

Tech Support