(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratchet Screwdriver (Magnetic)

Ratchet Screwdriver (Magnetic)
  • Volume Discount

[Features]
· A mini-size ratcheting screwdriver.
· Stubby type, ideal for use in narrow places.
· The body is made of aluminum.
· Built-in magnet to prevent bits from falling.

PDF

Part Number

Configured Part Number is shown.

TRD-38R

 
Part Number
TRD-38R
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Tip standards Phillips (+) Tip size / Phillips (+) No.2 Single Product/Set Classification Single Item
Magnet Available Overall Length(mm) 38 Opposite side dimensions(mm) 6.35
Mass(g) 60 JAN Code 4989999376654 Trusco Code 763-0468
Specifications Color: red

Please check the type/dimensions/specifications of the part TRD-38R in the Ratchet Screwdriver (Magnetic) series.

Additional Products in this Category

Tech Support