(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chisel Driver Craft-Form Plus

Chisel Driver Craft-Form Plus
  • Volume Discount

•Standards for Tip Shape : Minus (-)
•Single Item / Set Classification : Single Item
•Shaft thru : Included
For complete product overview and details on Chisel Driver Craft-Form Plus, see the sections below:

PDF

Part Number

Configured Part Number is shown.

018302

 
Part Number
018302
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip standards Flathead (-) Tip size / flathead (-) blade width (mm) B1 7 Shaft length L (mm) 138
Single Product/Set Classification Single Item Shaft through Available Bolster Included
Overall Length(mm) 243 Blade Tip Black Point Tip JAN Code 4013288134455
Trusco Code 471-2978 Material Shaft: Special Tool Steel, Grip: Composite Material Mass(g) 49.5

Please check the type/dimensions/specifications of the part 018302 in the Chisel Driver Craft-Form Plus series.

Additional Products in this Category

Tech Support