(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Limit Plug Gauge

Limit Plug Gauge
  • Volume Discount

The limit gauge for holes is a gauge that has one measuring surface based on the minimum actual hole size and another measuring surface based on the maximum actual hole size.

Part Number

Configured Part Number is shown.

27H7-I

Part Number
27H7-I
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

10 Days or more

10

Loading...

  1. 1

Basic Information

Nominal 27 Class H7 D dimension(mm) 37
L Dimension(mm) 136 Dimension K1(mm) 18 Dimension K2(mm) 14
Dimension L1(mm) 54 Dimension L2(mm) 50 Hardness(HRC) 58~64
Material SKS31 Supplement Fig. No. 3

Please check the type/dimensions/specifications of the part 27H7-I in the Limit Plug Gauge series.

Additional Products in this Category

Tech Support