(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Red

Super Red
  • Volume Discount

•Thickness Dimension (mm): 6
•Particle Size (#): 36
•Maximum Operating Rotation Speed (m/s): 72(4300m/min)

Part Number

Configured Part Number is shown.

Part Number
SR1056-36
SR1806-36
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
1 Piece(s)Available

7 Days or more

10515
25 Piece(s)Available

11 Days or more

18022

Loading...

  1. 1

Basic Information

Thickness(mm) 6 Work material General steel / Stainless Steel / Aluminum Particle Size(#) 36
Maximum operating rotation speed(m/s) 72(4300m/min)

Additional Products in this Category

Tech Support