(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Bore Slotting Tip (for Models GIV, GIV-E, GIV-W), 2 Corner Specification, Full Radius Groove

Small Bore Slotting Tip (for Models GIV, GIV-E, GIV-W), 2 Corner Specification, Full Radius Groove
  • Volume Discount

•Shape : Others
•Use : Grooving / Parting
•Work Material : High-Hardness Material, Stainless Steel, Steel
•Preferred Hand : Left
•Nose R : Others
For complete product overview and details on Small Bore Slotting Tip (for Models GIV, GIV-E, GIV-W), 2 Corner Specification, Full Radius Groove, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
GVL200-100AR-PR1225
GVL200-100AR-PR930
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Material
5 Piece(s)Available

13 Days or more

Steel / Stainless SteelPR1225
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / High Hardness MaterialPR930

Loading...

  1. 1

Basic Information

Shape Other Use Grooving / Parting Preferred Hand Left-hand
Nose R Other Groove Width (For Grooving / Parting) 2 Compatible Holder GIVL…1A/GIVL…1AE/GIVL…1AW
Nose Radius Others 1 B 2.3

Additional Products in this Category

Tech Support