(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Outer Diameter Grooving Chip GBA43 with 3D Breaker (GM Breaker)

Outer Diameter Grooving Chip GBA43 with 3D Breaker (GM Breaker)
  • Volume Discount

•Shape : Others
•Use : Grooving / Parting
•Work Material : High-Hardness Material, Stainless Steel, Steel
•Preferred Hand : Left, Right
•Nose R : 0.4, Others
For complete product overview and details on Outer Diameter Grooving Chip GBA43 with 3D Breaker (GM Breaker), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
GBA43L250-030GM-PR1215
GBA43L265-030GM-PR1215
GBA43L300-030GM-PR1215
GBA43L330-030GM-PR1215
GBA43L350-030GM-PR1215
GBA43L400-040GM-PR1215
GBA43R250-030GM-PR1215
GBA43R265-030GM-PR1215
GBA43R330-030GM-PR1215
GBA43R350-030GM-PR1215
Part NumberMinimum order quantityVolume DiscountDays to Ship Preferred Hand Nose R Groove Width (For Grooving / Parting) Compatible Holder Nose Radius Others
10 Piece(s)Available

10 Days or more

Left-handOther2.5KGBAL: 22-25T5/KGBASL: 22-25T5/KIGBAL: 22 (Internal Diameter)0.3
10 Piece(s)Available

11 Days or more

Left-handOther2.65KGBAL: 22-25T5/KGBASL: 22-25T5/KIGBAL: 22 (Internal Diameter)0.3
10 Piece(s)Available

8 Days or more

Left-handOther3KGBAL: 22-25T5/KGBASL: 22-25T5/KIGBAL: 22 (Internal Diameter)0.3
10 Piece(s)Available

11 Days or more

Left-handOther3.3KGBAL: 22-25T5/KGBASL: 22-25T5/KIGBAL: 22 (Internal Diameter)0.3
10 Piece(s)Available

11 Days or more

Left-handOther3.5KGBAL: 22-35/KGBASL: 22-35/KIGBAL: 22 (Internal Diameter)0.3
10 Piece(s)Available

11 Days or more

Left-hand0.44KGBAL: 22-35/KGBASL: 22-35/KIGBAL: 22 (Internal Diameter)-
10 Piece(s)Available

8 Days or more

Right-handOther2.5KGBAR: 22-25T5/KGBASR: 22-25T5/KIGBAR: 22 (Internal Diameter)0.3
10 Piece(s)Available

9 Days or more

Right-handOther2.65KGBAR: 22-25T5/KGBASR: 22-25T5/KIGBAR: 22 (Internal Diameter)0.3
10 Piece(s)Available

10 Days or more

Right-handOther3.3KGBAR: 22-25T5/KGBASR: 22-25T5/KIGBAR: 22 (Internal Diameter)0.3
10 Piece(s)Available

8 Days or more

Right-handOther3.5KGBAR: 22-35/KGBASR: 22-35/KIGBAR: 22 (Internal Diameter)0.3

Loading...

  1. 1

Basic Information

Shape Other Use Grooving / Parting Work Material Steel / Stainless Steel / High Hardness Material
Material PR1215 B 5

Additional Products in this Category

Tech Support