(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Digital Thermometer - for Refrigerator, Waterproof

Digital Thermometer - for Refrigerator, Waterproof
  • Volume Discount

[Features]
· Displays maximum/minimum/present temperature simultaneously.
· A waterproof type that can be safely used even when wet.
· Can be installed in various locations as it comes with a stand, a magnet and a hook hole.
[Applications]
· For temperature measurement inside and outside of refrigerators.

Part Number

Configured Part Number is shown.

73042

Part Number
73042
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Product Type Thermometer Temperature Measuring Range(°C) Refrigerator Room Outside (OUT): -5 - 50, Refrigerator Storage Inside (IN): -50-70 Temperature minimal display(°C) IN・OUT:1 MAX・MIN:1
Drip-proof and Waterproof function Waterproof Type A Maximum / Minimum - Remote Measurement Type Accuracy (Temperature)(°C) Refrigerator External (OUT): 0 to 40 ±1, Otherwise: ±2, Refrigerator Internal (IN): -10 to 40 ±1, Otherwise: ±2
Main Body Size(mm) 65×65×19 Power Supply Alkaline Battery LR44 1 Piece (Since the attached battery is for monitor use, life may be short.) Mass(g) 75
Supplementary explanation Cord Length: 3 m; Waterproof Structure: Protection Class IPX4 (Body and Temperature Sensor) Material Main Body: Polycarbonate, ABS Resin Features With Magnet, Hook Hole, Battery

Please check the type/dimensions/specifications of the part 73042 in the Digital Thermometer - for Refrigerator, Waterproof series.

Additional Products in this Category

Tech Support