(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Foldable Square

Foldable Square
  • Volume Discount

[Features]
· Includes an angle/gradient scale. Very useful for setting and reading angles (gradients).
· Legs are removable, allowing use for lead frame leveling when attached, and as a tool for basic center marking (reference lines) or angle measuring tool with the legs removed. Further, since the legs expand and contract from 50 cm to 80 cm, it can also support a high base.
[Applications]
· For lead frame leveling or right-angle leveling in basic center marking (reference lines).
· For copying angles and gradients in lieu of a free angle ruler.

PDF

Part Number

Configured Part Number is shown.

77840

 
Part Number
77840
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Product Type Other Pole Length(mm) 1800 Scale Available
Material Main body: Aluminum, Legs: Aluminum + Stainless Steel Length x Width x Thickness(mm) 1823x80x20 (Does not include legs) Mass(g) 4,300 (Includes legs)
Angle Accuracy 90°: 1 mm or less per 1,000 mm (±1.8 mm at 1,800 mm). Other than 90°: Accuracy cannot be guaranteed for the scale of angle/slope. Use as a reference only. Features Scale: Gradient: 30 to 90 degrees, Angle of steep slope: 0 to 9/10 (approximately 42 degrees), Angle of gentle slope: 6/10 to 9/10 (approximately 31 to 42 degrees)

Please check the type/dimensions/specifications of the part 77840 in the Foldable Square series.

Additional Products in this Category

Tech Support