(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Protractor Silver

Protractor Silver
  • Volume Discount

[Features]
· The scale has been etched and black chrome plated to prevent fading.
· Large, vivid scale numerals have been adopted.
· Silver processing suppresses the surface reflection to make the scale easy to read.
· 2-rod type that securely contacts parts that can't be touched with protractor board.
[Applications]
· For measuring angles, scribing, and measuring length.

(i)Caution

  • The image is 62952. See the catalog (PDF) for other images.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
62490
62868
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter
(mm)
Beam Total Length
(mm)
Protractor board thickness
(mm)
No. of Poles
(piece)
Pole Scale
(cm)
Type Mass
(g)
1 Piece(s)Available

8 Days or more

901531.2210No.19 φ90 Blade Scale 10 cm, 2 Blades82
1 Piece(s)Available

9 Days or more

1202451.5115No.101 φ120 Blade Scale 15 cm Fixing Screw with Grooves150

Loading...

  1. 1

Basic Information

Product Model Protractor Material Main Body: Stainless Steel, Screw: Brass Protractor board scale pitch(°) 1

Additional Products in this Category

Tech Support