(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrist Strap Checker

Wrist Strap Checker

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The effectiveness of wrist straps can be easily and securely checked.
[Features]
· Applicable with antistatic standard of Japan (RCJS).
・This checker is essential for morning and afternoon start-up inspections.
・A rod electrode (ø25 mm × 150 mm) specified by the RCJS standard of Japan.
・Pass/fail judgment according to the standard can be done easily and accurately.
・With a hook-and-loop fastener that can fix the unit on a desk, etc.

Part Number

Configured Part Number is shown.

F-206

Part Number
F-206
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Type Wrist Strap Tester Certificate No Calibration Certificate Available Supplementary explanation With an automatic power off function, and a banana plug for crocodile clip conversion, electrode cord length: 0.5 m, battery life: 15,000 times or more, accuracy: 750 kΩ ... -0%, +6% 9 MΩ ... +0%, -6%
Size 76(W)×35(H)×135(D)mm Weight(g) 285

Please check the type/dimensions/specifications of the part F-206 in the Wrist Strap Checker series.

Additional Products in this Category

Tech Support