(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tension Gauge - Rod Type with Needle, 0-Point Adjustable Bar, TK-CN-G

Tension Gauge - Rod Type with Needle, 0-Point Adjustable Bar, TK-CN-G
  • Volume Discount

[Features]
・ A tension gauge that applies the spring force to enable precise measurement.
・ With engraved scale, it is easy to read and clear.
・ With a memory pointer, the maximum point can be seen.
[Applications]
・ For measuring the push/pull forces of flat springs, etc.

Part Number

Configured Part Number is shown.

TK-2.5000CN-G

Part Number
TK-2.5000CN-G
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Allowable Maximum Load (cN) 5000 Accuracy ±1 scale Trusco Code 808-6619
Overall Length (mm) 338 Measurement Range (cN) 0 to 5000 Weight (g) 200.000
Material 1 Aluminum (A6063)

Please check the type/dimensions/specifications of the part TK-2.5000CN-G in the Tension Gauge - Rod Type with Needle, 0-Point Adjustable Bar, TK-CN-G series.

Additional Products in this Category

Tech Support