(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Diamond compound oil-based economy

Diamond compound oil-based economy
  • Volume Discount

[Features]
·This is a diamond compound that uses carefully selected diamond abrasive grains and is particular about its polishing power and finish.
[Applications]
·Compatible materials: Ceramics, glass, tool steel, alloy steel, cemented carbide, cermet

PDF

Part Number

Configured Part Number is shown.

HD2324

 
Part Number
HD2324
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

17 Days or more

Loading...

  1. 1

Basic Information

Grit size (Mesh conversion value)(#) 5000 Capacity 10 Water-soluble / oil-based Oil-based
JAN code 4580120524274 Trusco code 852-9555 Grit Size (Micron Conversion Value)(μ) 3
Color Green Weight(g) 43

Additional Products in this Category

Tech Support