(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
・ Easy and accurate measurement of C-side of the work piece
・ As it is a compact type that is convenient to carry, it can be used efficiently for on-site inspections
[Applications]
・ For measurement
JAN Code | 4560119672179 | Weight (g) | 50.000 | Trusco Code | 838-0720 |
---|---|---|---|---|---|
Material 1 | SUS430 | Material | Stainless steel |
Please check the type/dimensions/specifications of the part C-215 in the Radius Gauges - Chamfer Measuring Gauge, Stainless Steel series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy