(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Minimo Carbide Cutter, Cross Cut, ⌀6.4

Minimo Carbide Cutter, Cross Cut, ⌀6.4
  • Volume Discount

[Features]
· Excels in cutting property, abrasion-resistance, and durability.
· Has a variety of sizes and cut shapes matching to the purposes from heavy cutting to fine cutting.
[Application]
· Applicable materials: tool steel, alloy steel, general steel, stainless steel, aluminum, copper
[Product specification]
· Shape: cross cut
· Shank diameter (mm): 3.0
· Maximum operational rotation speed (rpm): 30,000
· Outer diameter (mm): 6.4
· Overall length (mm): 44.5
· Width (mm): 13
· Tip diameter: ⌀6.4
· JAN Code: 4571130857858

(i)Caution

  • When in operation, please make sure to wear protective equipment such as helmets, safety glasses, etc. The maximum operational rotation speed is the recommended value.

Part Number

Configured Part Number is shown.

BC2273

Part Number
BC2273
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support