(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Mesh Dresser CDM3

Diamond Mesh Dresser CDM3
  • Volume Discount

•Model: Diamond Dresser
•Overall Length (mm): 100
•Internal Diameter (mm): 9.5

Part Number

Configured Part Number is shown.

CDM3 M0212

Part Number
CDM3 M0212
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Model Diamond Dresser Overall Length(mm) 100 Diameter(mm) 12
Internal Diameter(mm) 9.5

Please check the type/dimensions/specifications of the part CDM3 M0212 in the Diamond Mesh Dresser CDM3 series.

Additional Products in this Category

Tech Support