(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swing Ball Eco SWE Type Compatible Tip

Swing Ball Eco SWE Type Compatible Tip
  • Volume Discount

[Applications]
· For Coarse Finishing / Shaping

Part Number

Configured Part Number is shown.

SWE350MS-JC5040

Part Number
SWE350MS-JC5040
Part NumberMinimum order quantityVolume DiscountDays to Ship
5 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

work material Steel / Cast Iron Material type JC5040 Supported holders SWE-W/SWE-C/SWE-MT/SWE-S
Details Type Reinforced blade tip type Material PVD Coating Machining Application For Coarse Finishing / Shaping

Please check the type/dimensions/specifications of the part SWE350MS-JC5040 in the Swing Ball Eco SWE Type Compatible Tip series.

Additional Products in this Category

Tech Support