(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - AG Power Drill Bit, AGPSLSD, Semi-Long

HSS Solid Drill Bits - AG Power Drill Bit, AGPSLSD, Semi-Long
  • Volume Discount

[Features]
· Adopts AG coating with excellent wear resistance to realize a longer life.
· Chip-flow is improved while maintaining rigidity thanks to its non-stepped slot shape.

Part Number

Configured Part Number is shown.

Part Number
AGPSLSD1.0
AGPSLSD1.1
AGPSLSD1.2
AGPSLSD1.3
AGPSLSD1.4
AGPSLSD1.5
AGPSLSD1.6
AGPSLSD1.7
AGPSLSD1.8
AGPSLSD1.9
AGPSLSD2.0
AGPSLSD2.1
AGPSLSD2.2
AGPSLSD2.3
AGPSLSD2.4
AGPSLSD2.5
AGPSLSD2.6
AGPSLSD2.7
AGPSLSD2.8
AGPSLSD2.9
AGPSLSD3.0
AGPSLSD3.1
AGPSLSD3.2
AGPSLSD3.3
AGPSLSD3.4
AGPSLSD3.5
AGPSLSD3.6
AGPSLSD3.7
AGPSLSD3.8
AGPSLSD3.9
AGPSLSD4.0
AGPSLSD4.1
AGPSLSD4.2
AGPSLSD4.3
AGPSLSD4.4
AGPSLSD4.5
AGPSLSD4.6
AGPSLSD4.7
AGPSLSD4.8
AGPSLSD4.9
AGPSLSD5.0
AGPSLSD5.1
AGPSLSD5.2
AGPSLSD5.3
AGPSLSD5.4
AGPSLSD5.5
AGPSLSD5.6
AGPSLSD5.7
AGPSLSD5.8
AGPSLSD5.9
AGPSLSD6.0
AGPSLSD6.1
AGPSLSD6.2
AGPSLSD6.3
AGPSLSD6.4
AGPSLSD6.5
AGPSLSD6.6
AGPSLSD6.7
AGPSLSD6.8
AGPSLSD6.9
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

12648
1 Piece(s)Available

8 Days or more

1.12850
1 Piece(s)Available

8 Days or more

1.23052
1 Piece(s)Available

12 Days or more

1.33052
1 Piece(s)Available

8 Days or more

1.43355
1 Piece(s)Available

8 Days or more

1.53355
1 Piece(s)Available

8 Days or more

1.63558
1 Piece(s)Available

8 Days or more

1.73558
1 Piece(s)Available

8 Days or more

1.83862
1 Piece(s)Available

8 Days or more

1.93862
1 Piece(s)Available

9 Days or more

24166
1 Piece(s)Available

8 Days or more

2.14166
1 Piece(s)Available

8 Days or more

2.24470
1 Piece(s)Available

8 Days or more

2.34470
1 Piece(s)Available

8 Days or more

2.44774
1 Piece(s)Available

11 Days or more

2.54774
1 Piece(s)Available

8 Days or more

2.64774
1 Piece(s)Available

8 Days or more

2.75179
1 Piece(s)Available

8 Days or more

2.85179
1 Piece(s)Available

8 Days or more

2.95179
1 Piece(s)Available

8 Days or more

35179
1 Piece(s)Available

8 Days or more

3.15584
1 Piece(s)Available

8 Days or more

3.25584
1 Piece(s)Available

8 Days or more

3.35584
1 Piece(s)Available

8 Days or more

3.46091
1 Piece(s)Available

8 Days or more

3.56091
1 Piece(s)Available

8 Days or more

3.66091
1 Piece(s)Available

8 Days or more

3.76091
1 Piece(s)Available

12 Days or more

3.86496
1 Piece(s)Available

8 Days or more

3.96496
1 Piece(s)Available

8 Days or more

46496
1 Piece(s)Available

8 Days or more

4.16496
1 Piece(s)Available

12 Days or more

4.26496
1 Piece(s)Available

8 Days or more

4.369102
1 Piece(s)Available

8 Days or more

4.469102
1 Piece(s)Available

8 Days or more

4.569102
1 Piece(s)Available

8 Days or more

4.669102
1 Piece(s)Available

8 Days or more

4.769102
1 Piece(s)Available

8 Days or more

4.874108
1 Piece(s)Available

8 Days or more

4.974108
1 Piece(s)Available

8 Days or more

574108
1 Piece(s)Available

8 Days or more

5.174108
1 Piece(s)Available

8 Days or more

5.274108
1 Piece(s)Available

8 Days or more

5.374108
1 Piece(s)Available

8 Days or more

5.480116
1 Piece(s)Available

8 Days or more

5.580116
1 Piece(s)Available

8 Days or more

5.680116
1 Piece(s)Available

8 Days or more

5.780116
1 Piece(s)Available

8 Days or more

5.880116
1 Piece(s)Available

8 Days or more

5.980116
1 Piece(s)Available

8 Days or more

680116
1 Piece(s)Available

8 Days or more

6.186124
1 Piece(s)Available

8 Days or more

6.286124
1 Piece(s)Available

8 Days or more

6.386124
1 Piece(s)Available

8 Days or more

6.486124
1 Piece(s)Available

8 Days or more

6.586124
1 Piece(s)Available

8 Days or more

6.686124
1 Piece(s)Available

8 Days or more

6.786124
1 Piece(s)Available

8 Days or more

6.893133
1 Piece(s)Available

8 Days or more

6.993133

Loading...

Basic Information

Work Material general steel / Quenched and tempered steel / Cast Iron Tool Material Type Cobalt HSS Link Model straight shank
Coating Presence Available Coating Type For General Steels (AlCrN, etc.) Oil-Hole Presence NA
tip angle(Degree) 118° Torsional Angle(°) 34° Diameter tolerance(mm) h8
Coating Details AG Coating

Additional Products in this Category

Tech Support